Product Number: RVEPPA1U48BK
REVConnect Patch Panel, Empty, Angled, 1U, 48P
REVConnect Empty Patch Panel, Angled, 48 Port, 1U, Black
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
For use with REVConnect High Density Termination Modules |
---|
Physical Characteristics (Overall)
Height |
1.73 |
---|---|
Width |
19 |
Depth |
5.83 |
Front Connection |
Flush |
Packaging |
Individually packaged in a cardboard box. |
Weight |
2.441 |
Connectors
Materials
Description | Material | Color |
---|---|---|
Panel | Steel | Black |
Management Bar | Steel | Black |
Construction and Dimensions
Max Capacity |
48 Connectors |
---|
Temperature Range
Installation Temperature Range |
-10°C to +60°C |
---|---|
Storage Temperature Range |
-40°C to +70°C |
Operating Temperature Range |
-10°C to +60°C |
Mechanical Characteristics
Footprint/Type |
REVConnect |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
REVConnect 12-port Termination Modules, REVConnect Blank Modules |
---|
Product Notes
Included Parts |
1 REVConnect Empty High Density Patch Panel; 1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 1 Installation Guide |
---|---|
Notes |
For proper installation, refer to Installation Guide PX107031. |
History
Update and Revision |
Revision Number: 0.27 Revision Date: 05-31-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.27 Revision Date: 05-31-2024 |
---|