Product Number: KEYCONNECT DECO ADAPTER

KeyConnect Deco Adapter, 2, 3, 4, or 6-Ports

KeyConnect Deco Adapter, Compatible with 10GX, CAT6+ and CAT5E KeyConnect and Multimedia Modules

  • Availability:
    Global
  • Global inventory:
    Available
KEYCONNECT DECO ADAPTER

Specifications

Suitable Applications

Compatible with a variety of modules that are suitable for use with Belden Systems 10GX, 4800,3600, 2400 and 1200

Height

4.154 m

Width

1.406

Depth

0.445

Front Connection

Flush

Packaging

Individually packaged in a plastic bag.

Weight

0.04 kg

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10 to 60°C

Storage Temperature Range

-40 to 70°C

Operating Temperature Range

-10 to 60°C

Footprint/Type

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

Bi-national Standard Listed

Related Parts

Compatible with 10GX, CAT6+ and CAT5E KeyConnect and Multimedia Modules

Included Parts

hardware kit, screws, blanks

Update and Revision

Revision Number: 0.152 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.152 Revision Date: 03-04-2023

Part Numbers

Item # Color Port Count
AX106573-AL Almond 2 Port
AX106574-AL Almond 3 Port
AX106575-AL Almond 4 Port
AX106576-AL Almond 6 Port
AX106573-BK Black 2 Port
AX106574-BK Black 3 Port
AX106575-BK Black 4 Port
AX106576-BK Black 6 Port
AX106573-EW Electric White 2 Port
AX106574-EW Electric White 3 Port
AX106575-EW Electric White 4 Port
AX106573-GY Gray 2 Port
AX106574-GY Gray 3 Port
AX106575-GY Gray 4 Port
AX106576-GY Gray 6 Port

Resources

Resources