Product Number: MEDIAFLEX BLANK INSERTS
Blank Inserts for MediaFlex
MediaFlex Blank Inserts are available in several port counts and colors.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Height |
0.463 m |
---|---|
Width |
2.05 |
Depth |
0.41 |
Packaging |
10 inserts packaged in a suitable plastic bag. |
Weight |
0.062 kg |
Connectors
Materials
Description | Material |
---|---|
Insert | High-impact Thermoplastic, flame-retardant UL94V-0, UV-resistant |
Temperature Range
Installation Temperature Range |
-10 to 60°C |
---|---|
Storage Temperature Range |
-40 to 70°C |
Operating Temperature Range |
-10 to 60°C |
Mechanical Characteristics
Footprint/Type |
Mediaflex |
---|---|
Tool Compatibility |
Release Tool (AX101185) |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
ACA, Bi-national Standard Listed |
---|
Related Part Numbers
Related Parts |
Compatible with MediaFlex Faceplates |
---|
History
Update and Revision |
Revision Number: 0.160 Revision Date: 03-04-2023 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.160 Revision Date: 03-04-2023 |
---|
Part Numbers
Item # | Color |
---|---|
AX101758 | Almond |
AX101762 | Almond |
AX101760 | Black |
AX101764 | Black |