Product Number: 10GX F/UTP CMR PATCH CORDS

10GX F/UTP CMR Patch Cords

10GX F/UTP CMR Patch Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN Shielded System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Total Number of Pairs

4

Overall Nominal Diameter

0.275 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Lexan Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

2.200 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

Update and Revision

Revision Number: 0.170 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.170 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
CAF1100001 Black 1 ft
CAF1100002 Black 2 ft
CAF1100003 Black 3 ft
CAF1100005 Black 5 ft
CAF1100006 Black 6 ft
CAF1100007 Black 7 ft
CAF1100008 Black 8 ft
CAF1100009 Black 9 ft
CAF1100010 Black 10 ft
CAF1100011 Black 11 ft
CAF1100012 Black 12 ft
CAF1100013 Black 13 ft
CAF1100014 Black 14 ft
CAF1100015 Black 15 ft
CAF1100016 Black 16 ft
CAF1100017 Black 17 ft
CAF1100018 Black 18 ft
CAF1100019 Black 19 ft
CAF1100020 Black 20 ft
CAF1100025 Black 25 ft
CAF1100030 Black 30 ft
CAF1100033 Black 33 ft
CAF1100035 Black 35 ft
CAF1100040 Black 40 ft
CAF1100045 Black 45 ft
CAF1100050 Black 50 ft
CAF1100060 Black 60 ft
CAF1100066 Black 66 ft
CAF1100070 Black 70 ft
CAF1100080 Black 80 ft
CAF1100100 Black 100 ft
CAF1100110 Black 110 ft
CAF1100120 Black 120 ft
CAF1100130 Black 130 ft
CAF1100164 Black 164 ft
CAF1100170 Black 170 ft
CAF1100262 Black 262 ft
CAF1106001 Blue 1 ft
CAF1106002 Blue 2 ft
CAF1106003 Blue 3 ft
CAF1106004 Blue 4 ft
CAF1106005 Blue 5 ft
CAF1106006 Blue 6 ft
CAF1106007 Blue 7 ft
CAF1106008 Blue 8 ft
CAF1106009 Blue 9 ft
CAF1106010 Blue 10 ft
CAF1106011 Blue 11 ft
CAF1106012 Blue 12 ft
CAF1106013 Blue 13 ft
CAF1106014 Blue 14 ft
CAF1106015 Blue 15 ft
CAF1106016 Blue 16 ft
CAF1106017 Blue 17 ft
CAF1106018 Blue 18 ft
CAF1106019 Blue 19 ft
CAF1106020 Blue 20 ft
CAF1106025 Blue 25 ft
CAF1106030 Blue 30 ft
CAF1106033 Blue 33 ft
CAF1106035 Blue 35 ft
CAF1106040 Blue 40 ft
CAF1106045 Blue 45 ft
CAF1106050 Blue 50 ft
CAF1106065 Blue 65 ft
CAF1106075 Blue 75 ft
CAF1106100 Blue 100 ft
CAF1106130 Blue 130 ft
CAF1101003 Brown 3 ft
CAF1101005 Brown 5 ft
CAF1101007 Brown 7 ft
CAF1101009 Brown 9 ft
CAF1108001 Gray 1 ft
CAF1108002 Gray 2 ft
CAF1108003 Gray 3 ft
CAF1108004 Gray 4 ft
CAF1108005 Gray 5 ft
CAF1108006 Gray 6 ft
CAF1108007 Gray 7 ft
CAF1108008 Gray 8 ft
CAF1108009 Gray 9 ft
CAF1108010 Gray 10 ft
CAF1108011 Gray 11 ft
CAF1108012 Gray 12 ft
CAF1108013 Gray 13 ft
CAF1108014 Gray 14 ft
CAF1108015 Gray 15 ft
CAF1108016 Gray 16 ft
CAF1108017 Gray 17 ft
CAF1108018 Gray 18 ft
CAF1108019 Gray 19 ft
CAF1108020 Gray 20 ft
CAF1108025 Gray 25 ft
CAF1108030 Gray 30 ft
CAF1108033 Gray 33 ft
CAF1108035 Gray 35 ft
CAF1108040 Gray 40 ft
CAF1108045 Gray 45 ft
CAF1108050 Gray 50 ft
CAF1108075 Gray 75 ft
CAF1105001 Green 1 ft
CAF1105002 Green 2 ft
CAF1105003 Green 3 ft
CAF1105004 Green 4 ft
CAF1105005 Green 5 ft
CAF1105006 Green 6 ft
CAF1105007 Green 7 ft
CAF1105008 Green 8 ft
CAF1105009 Green 9 ft
CAF1105010 Green 10 ft
CAF1105011 Green 11 ft
CAF1105012 Green 12 ft
CAF1105013 Green 13 ft
CAF1105014 Green 14 ft
CAF1105015 Green 15 ft
CAF1105016 Green 16 ft
CAF1105017 Green 17 ft
CAF1105018 Green 18 ft
CAF1105019 Green 19 ft
CAF1105020 Green 20 ft
CAF1105025 Green 25 ft
CAF1105030 Green 30 ft
CAF1105035 Green 35 ft
CAF1105040 Green 40 ft
CAF1105045 Green 45 ft
CAF1105050 Green 50 ft
CAF1107001 Purple 1 ft
CAF1107002 Purple 2 ft
CAF1107003 Purple 3 ft
CAF1107004 Purple 4 ft
CAF1107005 Purple 5 ft
CAF1107006 Purple 6 ft
CAF1107007 Purple 7 ft
CAF1107008 Purple 8 ft
CAF1107009 Purple 9 ft
CAF1107010 Purple 10 ft
CAF1107011 Purple 11 ft
CAF1107012 Purple 12 ft
CAF1107013 Purple 13 ft
CAF1107014 Purple 14 ft
CAF1107015 Purple 15 ft
CAF1107020 Purple 20 ft
CAF1102001 Red 1 ft
CAF1102002 Red 2 ft
CAF1102003 Red 3 ft
CAF1102004 Red 4 ft
CAF1102005 Red 5 ft
CAF1102006 Red 6 ft
CAF1102007 Red 7 ft
CAF1102008 Red 8 ft
CAF1102009 Red 9 ft
CAF1102011 Red 11 ft
CAF1102012 Red 12 ft
CAF1102013 Red 13 ft
CAF1102014 Red 14 ft
CAF1102015 Red 15 ft
CAF1102020 Red 20 ft
CAF1102025 Red 25 ft
CAF1109001 White 1 ft
CAF1109002 White 2 ft
CAF1109003 White 3 ft
CAF1109004 White 4 ft
CAF1109005 White 5 ft
CAF1109006 White 6 ft
CAF1109007 White 7 ft
CAF1109008 White 8 ft
CAF1109009 White 9 ft
CAF1109010 White 10 ft
CAF1109011 White 11 ft
CAF1109012 White 12 ft
CAF1109013 White 13 ft
CAF1109014 White 14 ft
CAF1109015 White 15 ft
CAF1109016 White 16 ft
CAF1109017 White 17 ft
CAF1109018 White 18 ft
CAF1109019 White 19 ft
CAF1109020 White 20 ft
CAF1109025 White 25 ft
CAF1109030 White 30 ft
CAF1109033 White 33 ft
CAF1109035 White 35 ft
CAF1109040 White 40 ft
CAF1109045 White 45 ft
CAF1109050 White 50 ft
CAF1109065 White 65 ft
CAF1109075 White 75 ft
CAF1104001 Yellow 1 ft
CAF1104002 Yellow 2 ft
CAF1104003 Yellow 3 ft
CAF1104004 Yellow 4 ft
CAF1104005 Yellow 5 ft
CAF1104006 Yellow 6 ft
CAF1104007 Yellow 7 ft
CAF1104008 Yellow 8 ft
CAF1104009 Yellow 9 ft
CAF1104010 Yellow 10 ft
CAF1104011 Yellow 11 ft
CAF1104012 Yellow 12 ft
CAF1104013 Yellow 13 ft
CAF1104014 Yellow 14 ft
CAF1104015 Yellow 15 ft
CAF1104016 Yellow 16 ft
CAF1104017 Yellow 17 ft
CAF1104018 Yellow 18 ft
CAF1104019 Yellow 19 ft
CAF1104020 Yellow 20 ft
CAF1104025 Yellow 25 ft
CAF1104030 Yellow 30 ft
CAF1104035 Yellow 35 ft
CAF1104040 Yellow 40 ft
CAF1104045 Yellow 45 ft
CAF1104050 Yellow 50 ft