Product Number: 10GX UTP CMR TRACEABLE CORDS

10GX UTP CMR Traceable Cords

10GX UTP CMR Traceable Cords

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T. 20 and 40 sec. flashing high intensity LED Battery operated (included), push button activated.

Total Number of Pairs

4

Overall Nominal Diameter

0.265 in

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Color
Boot Elastomer Translucent
Conductor BC - Bare Copper
Front Connection Blades Phosphor Bronze with Tin Plating over Nickel
Inner Jacket PVC - Polyvinyl Chloride
Insulation PO - Polyolefin
Outer Jacket PVC - Polyvinyl Chloride

Dielectric Strength

1,000 V RMS @ 60 Hz for 1 minute

Current Rating

1.500 A

Insulation Resistance

500 M-Ohm Minimum

Max Contact Resistance

20 mOhm

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Min Bend Radius (Overall Cable)

1.040 in

Plug /Jack Compatibility

RJ45

Termination Interface

Connection Durabilities
Mated Connection 750 Cycles

UL Rating

Riser

Data Category

Category 6A

TIA/EIA Compliance

Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2

Other Standards

FCC Part 68, Subpart F, IEC 60603-7

Environmental Space

Riser

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

10GX Modular Jacks and Couplers, 10GX Patch Panels

Labeling

Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length.

Update and Revision

Revision Number: 0.168 Revision Date: 05-10-2023

Update and Revision

Revision Number: 0.168 Revision Date: 05-10-2023


Part Numbers

Item # Color Length
CAT1100001 Black 1 ft
CAT1100002 Black 2 ft
CAT1100003 Black 3 ft
CAT1100004 Black 4 ft
CAT1100005 Black 5 ft
CAT1100006 Black 6 ft
CAT1100007 Black 7 ft
CAT1100008 Black 8 ft
CAT1100009 Black 9 ft
CAT1100010 Black 10 ft
CAT1100011 Black 11 ft
CAT1100012 Black 12 ft
CAT1100013 Black 13 ft
CAT1100014 Black 14 ft
CAT1100015 Black 15 ft
CAT1100020 Black 20 ft
CAT1100025 Black 25 ft
CAT1106001 Blue 1 ft
CAT1106002 Blue 2 ft
CAT1106003 Blue 3 ft
CAT1106004 Blue 4 ft
CAT1106005 Blue 5 ft
CAT1106006 Blue 6 ft
CAT1106008 Blue 8 ft
CAT1106009 Blue 9 ft
CAT1106010 Blue 10 ft
CAT1106011 Blue 11 ft
CAT1106012 Blue 12 ft
CAT1106013 Blue 13 ft
CAT1106014 Blue 14 ft
CAT1106015 Blue 15 ft
CAT1106020 Blue 20 ft
CAT1106025 Blue 25 ft
CAT1106030 Blue 30 ft
CAT1106035 Blue 35 ft
CAT1106050 Blue 50 ft
CAT1106080 Blue 80 ft
CAT1106100 Blue 100 ft
CAT1108001 Gray 1 ft
CAT1108002 Gray 2 ft
CAT1108003 Gray 3 ft
CAT1108005 Gray 5 ft
CAT1108006 Gray 6 ft
CAT1108007 Gray 7 ft
CAT1108008 Gray 8 ft
CAT1108009 Gray 9 ft
CAT1108010 Gray 10 ft
CAT1108011 Gray 11 ft
CAT1108012 Gray 12 ft
CAT1108013 Gray 13 ft
CAT1108014 Gray 14 ft
CAT1108020 Gray 20 ft
CAT1108025 Gray 25 ft
CAT1105001 Green 1 ft
CAT1105002 Green 2 ft
CAT1105003 Green 3 ft
CAT1105004 Green 4 ft
CAT1105005 Green 5 ft
CAT1105006 Green 6 ft
CAT1105007 Green 7 ft
CAT1105008 Green 8 ft
CAT1105009 Green 9 ft
CAT1105010 Green 10 ft
CAT1105011 Green 11 ft
CAT1105012 Green 12 ft
CAT1105013 Green 13 ft
CAT1105014 Green 14 ft
CAT1105015 Green 15 ft
CAT1105020 Green 20 ft
CAT1105025 Green 25 ft
CAT1105050 Green 50 ft
CAT1105100 Green 100 ft
CAT1103001 Orange 1 ft
CAT1103002 Orange 2 ft
CAT1103003 Orange 3 ft
CAT1103004 Orange 4 ft
CAT1103005 Orange 5 ft
CAT1103006 Orange 6 ft
CAT1103007 Orange 7 ft
CAT1103008 Orange 8 ft
CAT1103009 Orange 9 ft
CAT1103010 Orange 10 ft
CAT1103011 Orange 11 ft
CAT1103012 Orange 12 ft
CAT1103013 Orange 13 ft
CAT1103014 Orange 14 ft
CAT1103015 Orange 15 ft
CAT1103020 Orange 20 ft
CAT1103025 Orange 25 ft
CAT1102001 Red 1 ft
CAT1102002 Red 2 ft
CAT1102003 Red 3 ft
CAT1102004 Red 4 ft
CAT1102005 Red 5 ft
CAT1102006 Red 6 ft
CAT1102007 Red 7 ft
CAT1102008 Red 8 ft
CAT1102009 Red 9 ft
CAT1102010 Red 10 ft
CAT1102011 Red 11 ft
CAT1102012 Red 12 ft
CAT1102013 Red 13 ft
CAT1102014 Red 14 ft
CAT1102015 Red 15 ft
CAT1102020 Red 20 ft
CAT1102025 Red 25 ft
CAT1109001 White 1 ft
CAT1109002 White 2 ft
CAT1109003 White 3 ft
CAT1109005 White 5 ft
CAT1109006 White 6 ft
CAT1109007 White 7 ft
CAT1109008 White 8 ft
CAT1109009 White 9 ft
CAT1109011 White 11 ft
CAT1109012 White 12 ft
CAT1109013 White 13 ft
CAT1109014 White 14 ft
CAT1109015 White 15 ft
CAT1109020 White 20 ft
CAT1109025 White 25 ft
CAT1109050 White 50 ft
CAT1104001 Yellow 1 ft
CAT1104002 Yellow 2 ft
CAT1104003 Yellow 3 ft
CAT1104004 Yellow 4 ft
CAT1104005 Yellow 5 ft
CAT1104006 Yellow 6 ft
CAT1104007 Yellow 7 ft
CAT1104008 Yellow 8 ft
CAT1104009 Yellow 9 ft
CAT1104010 Yellow 10 ft
CAT1104011 Yellow 11 ft
CAT1104012 Yellow 12 ft
CAT1104013 Yellow 13 ft
CAT1104014 Yellow 14 ft
CAT1104015 Yellow 15 ft
CAT1104020 Yellow 20 ft
CAT1104025 Yellow 25 ft