Product Number: CAD4ZxyyzzzM

CAT6A 28AWG Small diameter Unshielded Copper Patch Cord, UTP, LSZH

CAT6A 28AWG Small diameter Unshielded Copper Patch Cord, UTP, LSZH

  • Availability:
    Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6A, 10GX, Category6 & 5e applications such as: 10Base-T, 100Base-TX,1000Base-Tand 10GBase-T

Conductor

AWG Stranding Material No. of Pairs
28 Stranded BC - Bare Copper 4

Insulation

Material
PE - Polyethylene

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 4.80 mm

Overall Nominal Diameter

4.80 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Unshielded Polycarbonate RJ45
Boot Polycarbonate Snagless
Front Connection Phosphor bronze plated with 1.27μm gold over 2.54μm nickel undercoat Blades

Conductor DCR

Max. Conductor DCR
236 Ohm/km

Dielectric Strength

750 VAC (RMS)

Current Rating

1.5 A

Insulation Resistance

5 GOhm*km

Voltage

Voltage Rating [V]
30 VDC

Installation Temperature Range

0°C to +75°C

Operating Temperature Range

-20°C to +75°C

Max. Pull Tension

89 N

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6A

TIA/EIA Compliance

TIA-568.2-D

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

Suitability - Indoor

Yes

CSA/C(UL) Flammability

FT2

Related Parts

CAT6A Modular Jacks, CAT6A Patch Panels

Update and Revision

Revision Number: 0.28 Revision Date: 07-03-2023

Update and Revision

Revision Number: 0.28 Revision Date: 07-03-2023


Part Numbers

Item # Color Length
CAD4Z1100D5M Black 0.5 m
CAD4Z110001M Black 1 m
CAD4Z110002M Black 2 m
CAD4Z110003M Black 3 m
CAD4Z110005M Black 5 m
CAD4Z1060D5M Blue 0.5 m
CAD4Z106001M Blue 1 m
CAD4Z106002M Blue 2 m
CAD4Z106003M Blue 3 m
CAD4Z106005M Blue 5 m
CAD4Z1010D5M Brown 0.5 m
CAD4Z101001M Brown 1 m
CAD4Z101002M Brown 2 m
CAD4Z101003M Brown 3 m
CAD4Z101005M Brown 5 m
CAD4Z1050D5M Green 0.5 m
CAD4Z105001M Green 1 m
CAD4Z105002M Green 2 m
CAD4Z105003M Green 3 m
CAD4Z105005M Green 5 m
CAD4Z1080D5M Grey 0.5 m
CAD4Z108001M Grey 1 m
CAD4Z108002M Grey 2 m
CAD4Z108003M Grey 3 m
CAD4Z108005M Grey 5 m
CAD4Z1030D5M Orange 0.5 m
CAD4Z103001M Orange 1 m
CAD4Z103002M Orange 2 m
CAD4Z103003M Orange 3 m
CAD4Z103005M Orange 5 m
CAD4Z1070D5M Purple 0.5 m
CAD4Z107001M Purple 1 m
CAD4Z107002M Purple 2 m
CAD4Z107003M Purple 3 m
CAD4Z107005M Purple 5 m
CAD4Z1020D5M Red 0.5 m
CAD4Z102001M Red 1 m
CAD4Z102002M Red 2 m
CAD4Z102003M Red 3 m
CAD4Z102005M Red 5 m
CAD4Z1090D5M White 0.5 m
CAD4Z109001M White 1 m
CAD4Z109002M White 2 m
CAD4Z109003M White 3 m
CAD4Z109005M White 5 m
CAD4Z1040D5M Yellow 0.5 m
CAD4Z104001M Yellow 1 m
CAD4Z104002M Yellow 2 m
CAD4Z104003M Yellow 3 m
CAD4Z104005M Yellow 5 m