Product Number: CAT6+ UTP LSZH PATCH CORDS

CAT6+ Patch Cord, UTP, LSZH

CAT6+ Copper Patch Cord, UTP, LSZH

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
23 Solid BC - Bare Copper 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene

Inner Jacket

Material
No Jacket

Outer Jacket

Material Nominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot PVC Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Cabling

Filler
Cross Web

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017

Performance Footnote2

The performance data below 4Mhz or above 500Mhz are for information only.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6; ANSI/TIA/EIA 568 C.2 Category 6

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

IEC Flammability

IEC 60332-1-2

Related Parts

CAT6+ Modular Jacks, CAT6+ Patch Panels

Update and Revision

Revision Number: 0.413 Revision Date: 12-07-2023

Update and Revision

Revision Number: 0.413 Revision Date: 12-07-2023


Part Numbers

Item # Color Length
C624100001M Black 1 m
C624100002M Black 2 m
C624100004M Black 4 m
C624100005M Black 5 m
C624100008M Black 8 m
C624100010M Black 10 m
C6241000D5M Black 0.5 m
C6241001D5M Black 1.5 m
C624100003M Black 3 m
C624106001M Blue 1 m
C624106002M Blue 2 m
C624106003M Blue 3 m
C624106004M Blue 4 m
C624106005M Blue 5 m
C624106008M Blue 8 m
C624106010M Blue 10 m
C624106015M Blue 15 m
C624106016M Blue 16 m
C624106020M Blue 20 m
C624106022M Blue 22 m
C624106024M Blue 24 m
C624106025M Blue 25 m
C624106026M Blue 26 m
C624106027M Blue 27 m
C624106029M Blue 29 m
C624106030M Blue 30 m
C624106032M Blue 32 m
C624106050M Blue 50 m
C624106060M Blue 60 m
C624106062M Blue 62 m
C6241060D5M Blue 0.5 m
C6241061D5M Blue 1.5 m
C604106010 Blue
C604106005 Blue
C604106004 Blue
C604106003 Blue
C624106006M Blue 6 m
C624106007M Blue 7 m
C624106040M Blue 40 m
C604106003 Blue 3 ft
C604106004 Blue 4 ft
C604106010 Blue 10 ft
C624108001M Gray 1 m
C624108002M Gray 2 m
C624108003M Gray 3 m
C624108004M Gray 4 m
C624108005M Gray 5 m
C624108008M Gray 8 m
C624108010M Gray 10 m
C624108012M Gray 12 m
C624108015M Gray 15 m
C624108020M Gray 20 m
C624108025M Gray 25 m
C624108030M Gray 30 m
C624108040M Gray 40 m
C624108050M Gray 50 m
C624108060M Gray 60 m
C6241080D5M Gray 0.5 m
C6241081D5M Gray 1.5 m
C6241082D5M Gray 2.5 m
C6241087D5M Gray 7.5 m
C604108005 Gray
C624108002M Gray
C604108010 Gray
C604108015 Gray
C624408003M Gray 3 m
C624408005M Gray 5 m
C604108005 Gray 5 ft
C604108010 Gray 10 ft
C604108015 Gray 15 ft
C624108002M Gray 2 m
C624105001M Green 1 m
C624105002M Green 2 m
C624105003M Green 3 m
C624105004M Green 4 m
C624105005M Green 5 m
C624105010M Green 10 m
C624105015M Green 15 m
C6241050D5M Green 0.5 m
C6241051D5M Green 1.5 m
C604105005 Green
C604105004 Green
C604105003 Green
C624105006M Green 6 m
C604105003 Green 3 ft
C604105004 Green 4 ft
C604105005 Green 5 ft
C624103001M Orange 1 m
C624103002M Orange 2 m
C624103003M Orange 3 m
C624103005M Orange 5 m
C624103010M Orange 10 m
C624102001M Red 1 m
C624102002M Red 2 m
C624102003M Red 3 m
C624102004M Red 4 m
C624102005M Red 5 m
C624102010M Red 10 m
C6241020D5M Red 0.5 m
C6241021D5M Red 1.5 m
C624107001M Violet 1 m
C624107002M Violet 2 m
C624107003M Violet 3 m
C624107005M Violet 5 m
C624107010M Violet 10 m
C624107020M Violet 20 m
C6241070D5M Violet 0.5 m
C624109001M White 1 m
C624109002M White 2 m
C624109003M White 3 m
C624109005M White 5 m
C624109010M White 10 m
C624109015M White 15 m
C624109020M White 20 m
C624109025M White 25 m
C624109030M White 30 m
C6241090D5M White 0.5 m
C6241091D5M White 1.5 m
C6241092D5M White 2.5 m
C624104001M Yellow 1 m
C624104002M Yellow 2 m
C624104003M Yellow 3 m
C624104004M Yellow 4 m
C624104005M Yellow 5 m
C624104006M Yellow 6 m
C624104010M Yellow 10 m
C624104015M Yellow 15 m
C624104025M Yellow 25 m
C624104050M Yellow 50 m
C6241040D5M Yellow 0.5 m
C6241041D5M Yellow 1.5 m
C624104020M Yellow 20 m
C624104030M Yellow 30 m