Product Number: CAT6+ UTP PVC PATCH CORDS

CAT6+ Patch Cord, UTP, PVC

CAT6+ Copper Patch Cord, UTP, PVC

  • Availability:
    Global
  • Status:
    Discontinued
CAT6+ UTP PVC PATCH CORDS

Specifications

Suitable Applications

Horizontal and building cabling. Support current and future Category 6 and 5e applications, such as: 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
23 Solid BC - Bare Copper 6.1 mm 4

Total Number of Pairs

4

Insulation

Material
PE - Polyethylene

Inner Jacket

Material
No Jacket

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 6.1 mm

Wiring Scheme

T568A/B-T568A/B

Packaging

Individually packaged in a clear plastic bag.

Materials

Description Material Type
Plug Polycarbonate RJ45
Boot PVC Snagless
Front Connection Phosphor Bronze with 50u inch Gold over Nickel Plating Blades

Cabling

Filler
Cross Web

Dielectric Strength

2.5 kV DC

Current Rating

1 A

Insulation Resistance

5000 MOhm*km

Max Contact Resistance

20 mOhm

Voltage

Voltage Rating [V]
72 V DC

Performance Footnote1

There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017

Performance Footnote2

The performance data below 4Mhz or above 500Mhz are for information only.

Installation Temperature Range

0°C To +50°C

Operating Temperature Range

-20°C to +60°C

Min Bend Radius (Overall Cable)

25 mm

Plug /Jack Compatibility

RJ45

Termination Interface

Termination Connection Durabilities
RJ45 Mated Connection 750 Cycles

ISO/IEC Compliance

ISO/IEC 11801-1

Data Category

Category 6

TIA/EIA Compliance

ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6; ANSI/TIA/EIA 568 C.2 Category 6

Environmental Space

Indoor Rated (Not Riser or Plenum)

Suitability - Indoor

Yes

Related Parts

CAT6+ Modular Jacks, CAT6+ Patch Panels

Update and Revision

Revision Number: 0.202 Revision Date: 02-07-2025

Update and Revision

Revision Number: 0.202 Revision Date: 02-07-2025


Part Numbers

Item # Color Length
C699100001M Black 1 m
C699100002M Black 2 m
C699100004M Black 4 m
C699100005M Black 5 m
C699100007M Black 7 m
C699100010M Black 10 m
C699100011M Black 11 m
C6991000D5M Black 0.5 m
C6991000D6M Black 0.6 m
C6991000D9M Black 0.9 m
C6991001D2M Black 1.2 m
C6991001D8M Black 1.8 m
C6991002D1M Black 2.1 m
C6991002D4M Black 2.4 m
C6991002D7M Black 2.7 m
C6991003D4M Black 3.4 m
C6991003D7M Black 3.7 m
C6991004D3M Black 4.3 m
C6991004D6M Black 4.6 m
C6991004D9M Black 4.9 m
C6991005D2M Black 5.2 m
C6991005D5M Black 5.5 m
C6991005D8M Black 5.8 m
C6991006D1M Black 6.1 m
C6991006D4M Black 6.4 m
C6991006D7M Black 6.7 m
C6991007D3M Black 7.3 m
C6991007D6M Black 7.6 m
C6991007D9M Black 7.9 m
C6991008D5M Black 8.5 m
C6991009D1M Black 9.1 m
C6991009D8M Black 9.8 m
C699106001M Blue 1 m
C699106002M Blue 2 m
C699106003M Blue 3 m
C699106005M Blue 5 m
C699106010M Blue 10 m
C699106011M Blue 11 m
C699106020M Blue 20 m
C699106025M Blue 25 m
C6991060D5M Blue 0.5 m
C6991060D6M Blue 0.6 m
C6991060D9M Blue 0.9 m
C6991061D2M Blue 1.2 m
C6991061D3M Blue 1.3 m
C6991061D5M Blue 1.5 m
C6991061D8M Blue 1.8 m
C6991062D1M Blue 2.1 m
C6991062D4M Blue 2.4 m
C6991062D7M Blue 2.7 m
C6991063D4M Blue 3.4 m
C6991063D7M Blue 3.7 m
C6991064D3M Blue 4.3 m
C6991064D6M Blue 4.6 m
C6991065D2M Blue 5.2 m
C6991066D1M Blue 6.1 m
C6991067D6M Blue 7.6 m
C6991067D9M Blue 7.9 m
C6991069D1M Blue 9.1 m
C699108001M Gray 1 m
C699108002M Gray 2 m
C699108003M Gray 3 m
C699108004M Gray 4 m
C699108005M Gray 5 m
C699108007M Gray 7 m
C699108010M Gray 10 m
C699108011M Gray 11 m
C699108014M Gray 14 m
C699108021M Gray 21 m
C699108075M Gray 75 m
C6991080D5M Gray 0.5 m
C6991080D6M Gray 0.6 m
C6991080D9M Gray 0.9 m
C6991081D2M Gray 1.2 m
C6991081D5M Gray 1.5 m
C6991081D8M Gray 1.8 m
C6991082D1M Gray 2.1 m
C6991082D4M Gray 2.4 m
C6991082D7M Gray 2.7 m
C6991083D4M Gray 3.4 m
C6991083D7M Gray 3.7 m
C6991084D3M Gray 4.3 m
C6991084D6M Gray 4.6 m
C6991084D9M Gray 4.9 m
C6991085D2M Gray 5.2 m
C6991085D5M Gray 5.5 m
C6991085D8M Gray 5.8 m
C6991086D1M Gray 6.1 m
C6991086D7M Gray 6.7 m
C6991087D3M Gray 7.3 m
C6991087D6M Gray 7.6 m
C6991087D9M Gray 7.9 m
C6991088D5M Gray 8.5 m
C6991089D1M Gray 9.1 m
C6991089D8M Gray 9.8 m
C699108015M Gray 15 m
C699105001M Green 1 m
C699105002M Green 2 m
C699105003M Green 3 m
C699105004M Green 4 m
C699105005M Green 5 m
C699105010M Green 10 m
C699105020M Green 20 m
C6991050D5M Green 0.5 m
C6991050D6M Green 0.6 m
C6991050D9M Green 0.9 m
C6991051D2M Green 1.2 m
C6991051D5M Green 1.5 m
C6991051D8M Green 1.8 m
C6991052D1M Green 2.1 m
C6991052D4M Green 2.4 m
C6991052D7M Green 2.7 m
C6991053D4M Green 3.4 m
C6991053D7M Green 3.7 m
C6991054D3M Green 4.3 m
C6991054D6M Green 4.6 m
C6991055D5M Green 5.5 m
C6991056D1M Green 6.1 m
C6991057D3M Green 7.3 m
C6991057D6M Green 7.6 m
C6991059D1M Green 9.1 m
C699102001M Red 1 m
C699102002M Red 2 m
C699102003M Red 3 m
C699102004M Red 4 m
C699102005M Red 5 m
C699102010M Red 10 m
C6991020D5M Red 0.5 m
C6991020D6M Red 0.6 m
C6991020D9M Red 0.9 m
C6991021D2M Red 1.2 m
C6991021D5M Red 1.5 m
C6991021D8M Red 1.8 m
C6991022D1M Red 2.1 m
C6991022D4M Red 2.4 m
C6991022D7M Red 2.7 m
C6991023D4M Red 3.4 m
C6991023D7M Red 3.7 m
C6991024D3M Red 4.3 m
C6991024D6M Red 4.6 m
C6991026D1M Red 6.1 m
C6991027D6M Red 7.6 m
C6991029D1M Red 9.1 m
C699107002M Violet 2 m
C699109001M White 1 m
C699109002M White 2 m
C699109003M White 3 m
C699109004M White 4 m
C699109005M White 5 m
C699109010M White 10 m
C6991090D5M White 0.5 m
C6991090D6M White 0.6 m
C6991090D9M White 0.9 m
C6991091D2M White 1.2 m
C6991091D5M White 1.5 m
C6991091D8M White 1.8 m
C6991092D1M White 2.1 m
C6991092D4M White 2.4 m
C6991092D7M White 2.7 m
C6991093D4M White 3.4 m
C6991093D7M White 3.7 m
C6991094D3M White 4.3 m
C6991094D6M White 4.6 m
C6991094D9M White 4.9 m
C6991095D2M White 5.2 m
C6991095D5M White 5.5 m
C6991095D8M White 5.8 m
C6991096D1M White 6.1 m
C6991097D3M White 7.3 m
C6991097D6M White 7.6 m
C6991098D2M White 8.2 m
C6991099D1M White 9.1 m
C6991094D2M White 4.2 m
C699104001M Yellow 1 m
C699104002M Yellow 2 m
C699104003M Yellow 3 m
C699104004M Yellow 4 m
C699104005M Yellow 5 m
C699104010M Yellow 10 m
C6991040D5M Yellow 0.5 m
C6991040D6M Yellow 0.6 m
C6991040D9M Yellow 0.9 m
C6991041D2M Yellow 1.2 m
C6991041D5M Yellow 1.5 m
C6991041D8M Yellow 1.8 m
C6991042D1M Yellow 2.1 m
C6991042D4M Yellow 2.4 m
C6991042D7M Yellow 2.7 m
C6991043D7M Yellow 3.7 m
C6991044D3M Yellow 4.3 m
C6991044D6M Yellow 4.6 m
C6991044D9M Yellow 4.9 m
C6991045D2M Yellow 5.2 m
C6991045D5M Yellow 5.5 m
C6991046D1M Yellow 6.1 m
C6991046D7M Yellow 6.7 m
C6991047D3M Yellow 7.3 m
C6991047D6M Yellow 7.6 m
C6991047D9M Yellow 7.9 m
C6991048D5M Yellow 8.5 m
C6991049D1M Yellow 9.1 m