Product Number: CAT6+ UTP CMP BONDED PIGTAILS
CAT6+ Pigtail, Bonded, UTP, CMP
CAT6+ Copper Pigtail, Bonded, UTP, CMP
-
Availability:
-
Global inventory:
Specifications
Conductor
Temperature Range
Operating Temperature Range |
-20°C To +75°C |
---|
Standards
Data Category |
Category 6 |
---|
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|
History
Update and Revision |
Revision Number: 0.57 Revision Date: 11-14-2022 |
---|
Information
Update and Revision |
Revision Number: 0.57 Revision Date: 11-14-2022 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
C602206015 | Blue | 15 ft |
C602206020 | Blue | 20 ft |
C602206025 | Blue | 25 ft |
C602206035 | Blue | 35 ft |