Product Number: 49403
Computer Cable 6 POS MOD RET Cable
Computer Cable 6 POS MOD RET Cable
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Rapid interconnect of electronic computers and business machines |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material |
---|---|---|
26 | 19x38 | TC - Tinned Copper |
Conductor Count |
5 |
---|
Insulation
Material |
---|
PP - Polypropylene |
Outer Shield
Material |
---|
Bi-Laminate (Alum+Poly) |
Outer Jacket
Material |
---|
PVC - Polyvinyl Chloride |
Flammability, LS0H, Toxicity Testing
UL voltage rating |
30 V (UL AWM Style 20197) |
---|
History
Update and Revision |
Revision Number: 0.102 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.102 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | UPC |
---|---|---|
49403 010S2 | Black | 612825154020 |