Product Number: 49440

Molded Cable Assemblies - Modular Keyboard Assembly

4-position modular retractile, used to rapidly interconnect electronic computers and business machines, polypropylene insulation, unshielded, polyurethane jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Conductors
26 19x38 TC - Tinned Copper 0.51 in 4

Conductor Count

4

Insulation

Material Nominal Wall Thickness
PP - Polypropylene 0.006 in

Outer Shield

Material
No Shield

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PUR - Polyurethane .093 x .198 in 0.03 in

Voltage

UL Voltage Rating
30 V (UL AWM Style 20197)

UL Temp Rating

60°C (UL AWM Style 20197)

UL AWM Style Compliance

AWM 20197 (30 V 60°C) (cable only)

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

MII Order #39 (China RoHS)

Yes

UL voltage rating

30 V RMS (UL AWM Style 20197)

Plenum (Y/N)

No

Notes

Positive locking latch prevents connector from vibrating loose. Polarized connector prevents improper insertion. No tools required for installation.

Update and Revision

Revision Number: 0.255 Revision Date: 12-20-2022

Update and Revision

Revision Number: 0.255 Revision Date: 12-20-2022

Part Numbers

Item # Color Length UPC
49440 010S2 Black 0 ft 612825154037