Product Number: CAT6+ UTP CMR PRE-TERM 6
CAT6+ UTP CMR Pre-Term 6
CAT6+ UTP CMR Pre-Term 6
-
Availability:
-
Status:
- Specifications
- Part Numbers
- Resources
Specifications
Product Overview
Suitable Applications |
IBDN System 3600, TIA Category 6, ISO Class E, 1000BASE-T |
---|
Physical Characteristics (Overall)
Total Number of Pairs |
4 |
---|
Overall Nominal Diameter |
0.75 in |
---|---|
Wiring Scheme |
T568A/B-T568A/B |
Packaging |
Individually packaged in a box. |
Connectors
Materials
Description | Material | Color |
---|---|---|
Boot | Elastomer | Translucent |
Braided Sleeve | Engineered Polymer Riser Rated | |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Insulation | PO - Polyolefin | |
Outer Jacket | PVC - Polyvinyl Chloride |
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Min Bend Radius (Overall Cable) |
1.040 in |
---|---|
Plug /Jack Compatibility |
RJ45 |
Termination Interface
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
Standards
UL Rating |
Riser |
---|---|
Data Category |
Category 6 |
TIA/EIA Compliance |
Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
Environmental Space |
Riser |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels |
---|
Product Notes
Labeling |
Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request. |
---|
History
Update and Revision |
Revision Number: 0.306 Revision Date: 05-10-2023 |
---|
Information
Update and Revision |
Revision Number: 0.306 Revision Date: 05-10-2023 |
---|
Part Numbers
Item # | Color | Length |
---|---|---|
C601100006A06 | Black | 6 ft |
C601100007A06 | Black | 7 ft |
C601100008A06 | Black | 8 ft |
C601100009A06 | Black | 9 ft |
C601100010A06 | Black | 10 ft |
C601100011A06 | Black | 11 ft |
C601100012A06 | Black | 12 ft |
C601100013A06 | Black | 13 ft |
C601100014A06 | Black | 14 ft |
C601100015A06 | Black | 15 ft |
C601100016A06 | Black | 16 ft |
C601100017A06 | Black | 17 ft |
C601100018A06 | Black | 18 ft |
C601100019A06 | Black | 19 ft |
C601100020A06 | Black | 20 ft |
C601100021A06 | Black | 21 ft |
C601100023A06 | Black | 23 ft |
C601100024A06 | Black | 24 ft |
C601100025A06 | Black | 25 ft |
C601100026A06 | Black | 26 ft |
C601100027A06 | Black | 27 ft |
C601100028A06 | Black | 28 ft |
C601100029A06 | Black | 29 ft |
C601100030A06 | Black | 30 ft |
C601100031A06 | Black | 31 ft |
C601100032A06 | Black | 32 ft |
C601100034A06 | Black | 34 ft |
C601100035A06 | Black | 35 ft |
C601100036A06 | Black | 36 ft |
C601100037A06 | Black | 37 ft |
C601100038A06 | Black | 38 ft |
C601100039A06 | Black | 39 ft |
C601100040A06 | Black | 40 ft |
C601100041A06 | Black | 41 ft |
C601100042A06 | Black | 42 ft |
C601100043A06 | Black | 43 ft |
C601100044A06 | Black | 44 ft |
C601100045A06 | Black | 45 ft |
C601100048A06 | Black | 48 ft |
C601100049A06 | Black | 49 ft |
C601100050A06 | Black | 50 ft |
C601100051A06 | Black | 51 ft |
C601100053A06 | Black | 53 ft |
C601100055A06 | Black | 55 ft |
C601100059A06 | Black | 59 ft |
C601100060A06 | Black | 60 ft |
C601100061A06 | Black | 61 ft |
C601100065A06 | Black | 65 ft |
C601100067A06 | Black | 67 ft |
C601100070A06 | Black | 70 ft |
C601100073A06 | Black | 73 ft |
C601100075A06 | Black | 75 ft |
C601100080A06 | Black | 80 ft |
C601100083A06 | Black | 83 ft |
C601100085A06 | Black | 85 ft |
C601100090A06 | Black | 90 ft |
C601100095A06 | Black | 95 ft |
C601100100A06 | Black | 100 ft |
C601100105A06 | Black | 105 ft |
C601100110A06 | Black | 110 ft |
C601100115A06 | Black | 115 ft |
C601100120A06 | Black | 120 ft |
C601100122A06 | Black | 122 ft |
C601100125A06 | Black | 125 ft |
C601100130A06 | Black | 130 ft |
C601100135A06 | Black | 135 ft |
C601100140A06 | Black | 140 ft |
C601100145A06 | Black | 145 ft |
C601100150A06 | Black | 150 ft |
C601100152A06 | Black | 152 ft |
C601100155A06 | Black | 155 ft |
C601100160A06 | Black | 160 ft |
C601100165A06 | Black | 165 ft |
C601100170A06 | Black | 170 ft |
C601100175A06 | Black | 175 ft |
C601100177A06 | Black | 177 ft |
C601100180A06 | Black | 180 ft |
C601100185A06 | Black | 185 ft |
C601100190A06 | Black | 190 ft |
C601100195A06 | Black | 195 ft |
C601100197A06 | Black | 197 ft |
C601100200A06 | Black | 200 ft |
C601100205A06 | Black | 205 ft |
C601100210A06 | Black | 210 ft |
C601100215A06 | Black | 215 ft |
C601100220A06 | Black | 220 ft |
C601100225A06 | Black | 225 ft |
C601100230A06 | Black | 230 ft |
C601100235A06 | Black | 235 ft |
C601100240A06 | Black | 240 ft |
C601100245A06 | Black | 245 ft |
C601100250A06 | Black | 250 ft |
C601100255A06 | Black | 255 ft |
C601100260A06 | Black | 260 ft |
C601100265A06 | Black | 265 ft |
C601100270A06 | Black | 270 ft |
C601100275A06 | Black | 275 ft |
C601100280A06 | Black | 280 ft |
C601100285A06 | Black | 285 ft |
C601100290A06 | Black | 290 ft |
C601106006A06 | Blue | 6 ft |
C601106007A06 | Blue | 7 ft |
C601106008A06 | Blue | 8 ft |
C601106009A06 | Blue | 9 ft |
C601106010A06 | Blue | 10 ft |
C601106011A06 | Blue | 11 ft |
C601106012A06 | Blue | 12 ft |
C601106013A06 | Blue | 13 ft |
C601106014A06 | Blue | 14 ft |
C601106015A06 | Blue | 15 ft |
C601106016A06 | Blue | 16 ft |
C601106017A06 | Blue | 17 ft |
C601106018A06 | Blue | 18 ft |
C601106019A06 | Blue | 19 ft |
C601106020A06 | Blue | 20 ft |
C601106021A06 | Blue | 21 ft |
C601106022A06 | Blue | 22 ft |
C601106023A06 | Blue | 23 ft |
C601106024A06 | Blue | 24 ft |
C601106025A06 | Blue | 25 ft |
C601106026A06 | Blue | 26 ft |
C601106027A06 | Blue | 27 ft |
C601106028A06 | Blue | 28 ft |
C601106029A06 | Blue | 29 ft |
C601106030A06 | Blue | 30 ft |
C601106031A06 | Blue | 31 ft |
C601106032A06 | Blue | 32 ft |
C601106033A06 | Blue | 33 ft |
C601106034A06 | Blue | 34 ft |
C601106035A06 | Blue | 35 ft |
C601106036A06 | Blue | 36 ft |
C601106037A06 | Blue | 37 ft |
C601106038A06 | Blue | 38 ft |
C601106039A06 | Blue | 39 ft |
C601106040A06 | Blue | 40 ft |
C601106041A06 | Blue | 41 ft |
C601106042A06 | Blue | 42 ft |
C601106043A06 | Blue | 43 ft |
C601106044A06 | Blue | 44 ft |
C601106045A06 | Blue | 45 ft |
C601106046A06 | Blue | 46 ft |
C601106047A06 | Blue | 47 ft |
C601106048A06 | Blue | 48 ft |
C601106049A06 | Blue | 49 ft |
C601106050A06 | Blue | 50 ft |
C601106052A06 | Blue | 52 ft |
C601106054A06 | Blue | 54 ft |
C601106055A06 | Blue | 55 ft |
C601106060A06 | Blue | 60 ft |
C601106062A06 | Blue | 62 ft |
C601106065A06 | Blue | 65 ft |
C601106070A06 | Blue | 70 ft |
C601106075A06 | Blue | 75 ft |
C601106080A06 | Blue | 80 ft |
C601106085A06 | Blue | 85 ft |
C601106095A06 | Blue | 95 ft |
C601106100A06 | Blue | 100 ft |
C601106105A06 | Blue | 105 ft |
C601106110A06 | Blue | 110 ft |
C601106115A06 | Blue | 115 ft |
C601106120A06 | Blue | 120 ft |
C601106125A06 | Blue | 125 ft |
C601106130A06 | Blue | 130 ft |
C601106135A06 | Blue | 135 ft |
C601106140A06 | Blue | 140 ft |
C601106145A06 | Blue | 145 ft |
C601106150A06 | Blue | 150 ft |
C601106155A06 | Blue | 155 ft |
C601106160A06 | Blue | 160 ft |
C601106165A06 | Blue | 165 ft |
C601106170A06 | Blue | 170 ft |
C601106175A06 | Blue | 175 ft |
C601106180A06 | Blue | 180 ft |
C601106185A06 | Blue | 185 ft |
C601106190A06 | Blue | 190 ft |
C601106195A06 | Blue | 195 ft |
C601106200A06 | Blue | 200 ft |
C601106205A06 | Blue | 205 ft |
C601106210A06 | Blue | 210 ft |
C601106215A06 | Blue | 215 ft |
C601106225A06 | Blue | 225 ft |
C601106230A06 | Blue | 230 ft |
C601106235A06 | Blue | 235 ft |
C601106240A06 | Blue | 240 ft |
C601106245A06 | Blue | 245 ft |
C601106250A06 | Blue | 250 ft |
C601106255A06 | Blue | 255 ft |
C601106260A06 | Blue | 260 ft |
C601106265A06 | Blue | 265 ft |
C601106270A06 | Blue | 270 ft |
C601106275A06 | Blue | 275 ft |
C601106280A06 | Blue | 280 ft |
C601106285A06 | Blue | 285 ft |
C601106290A06 | Blue | 290 ft |
C601106295A06 | Blue | 295 ft |
C601109006A06 | White | 6 ft |
C601109007A06 | White | 7 ft |
C601109008A06 | White | 8 ft |
C601109009A06 | White | 9 ft |
C601109010A06 | White | 10 ft |
C601109011A06 | White | 11 ft |
C601109012A06 | White | 12 ft |
C601109013A06 | White | 13 ft |
C601109014A06 | White | 14 ft |
C601109015A06 | White | 15 ft |
C601109016A06 | White | 16 ft |
C601109017A06 | White | 17 ft |
C601109018A06 | White | 18 ft |
C601109019A06 | White | 19 ft |
C601109020A06 | White | 20 ft |
C601109021A06 | White | 21 ft |
C601109022A06 | White | 22 ft |
C601109023A06 | White | 23 ft |
C601109024A06 | White | 24 ft |
C601109025A06 | White | 25 ft |
C601109026A06 | White | 26 ft |
C601109027A06 | White | 27 ft |
C601109028A06 | White | 28 ft |
C601109029A06 | White | 29 ft |
C601109030A06 | White | 30 ft |
C601109031A06 | White | 31 ft |
C601109032A06 | White | 32 ft |
C601109033A06 | White | 33 ft |
C601109034A06 | White | 34 ft |
C601109035A06 | White | 35 ft |
C601109036A06 | White | 36 ft |
C601109037A06 | White | 37 ft |
C601109038A06 | White | 38 ft |
C601109039A06 | White | 39 ft |
C601109040A06 | White | 40 ft |
C601109041A06 | White | 41 ft |
C601109042A06 | White | 42 ft |
C601109043A06 | White | 43 ft |
C601109044A06 | White | 44 ft |
C601109045A06 | White | 45 ft |
C601109046A06 | White | 46 ft |
C601109047A06 | White | 47 ft |
C601109048A06 | White | 48 ft |
C601109049A06 | White | 49 ft |
C601109050A06 | White | 50 ft |
C601109055A06 | White | 55 ft |
C601109060A06 | White | 60 ft |
C601109065A06 | White | 65 ft |
C601109070A06 | White | 70 ft |
C601109075A06 | White | 75 ft |
C601109080A06 | White | 80 ft |
C601109085A06 | White | 85 ft |
C601109090A06 | White | 90 ft |
C601109095A06 | White | 95 ft |
C601109100A06 | White | 100 ft |
C601109105A06 | White | 105 ft |
C601109110A06 | White | 110 ft |
C601109115A06 | White | 115 ft |
C601109120A06 | White | 120 ft |
C601109125A06 | White | 125 ft |
C601109130A06 | White | 130 ft |
C601109135A06 | White | 135 ft |
C601109140A06 | White | 140 ft |
C601109145A06 | White | 145 ft |
C601109150A06 | White | 150 ft |
C601109155A06 | White | 155 ft |
C601109160A06 | White | 160 ft |
C601109165A06 | White | 165 ft |
C601109170A06 | White | 170 ft |
C601109175A06 | White | 175 ft |
C601109180A06 | White | 180 ft |
C601109185A06 | White | 185 ft |
C601109190A06 | White | 190 ft |
C601109195A06 | White | 195 ft |
C601109200A06 | White | 200 ft |
C601109205A06 | White | 205 ft |
C601109210A06 | White | 210 ft |
C601109215A06 | White | 215 ft |
C601109220A06 | White | 220 ft |
C601109225A06 | White | 225 ft |
C601109230A06 | White | 230 ft |
C601109235A06 | White | 235 ft |
C601109240A06 | White | 240 ft |
C601109245A06 | White | 245 ft |
C601109250A06 | White | 250 ft |
C601109255A06 | White | 255 ft |
C601109260A06 | White | 260 ft |
C601109265A06 | White | 265 ft |
C601109270A06 | White | 270 ft |