Product Number: CAT6+ UTP CMR PRE-TERM 8
CAT6+ UTP CMR Pre-Term 8
CAT6+ UTP CMR Pre-Term 8
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
IBDN System 3600, TIA Category 6, ISO Class E, 1000BASE-T |
---|
Physical Characteristics (Overall)
Total Number of Pairs |
4 |
---|
Overall Nominal Diameter |
0.84 in |
---|---|
Wiring Scheme |
T568A/B-T568A/B |
Packaging |
Individually packaged in a box. |
Connectors
Materials
Description | Material | Color |
---|---|---|
Boot | Elastomer | Translucent |
Braided Sleeve | Engineered Polymer Riser Rated | |
Conductor | BC - Bare Copper | |
Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
Insulation | PO - Polyolefin | |
Outer Jacket | PVC - Polyvinyl Chloride |
Electrical Characteristics
Dielectric Strength |
1,000 V RMS @ 60 Hz for 1 minute |
---|---|
Current Rating |
1.500 A |
Insulation Resistance |
500 M-Ohm Minimum |
Max Contact Resistance |
20 mOhm |
Temperature Range
Installation Temperature Range |
-10°C To +60°C |
---|---|
Storage Temperature Range |
-40°C To +70°C |
Operating Temperature Range |
-10°C To +60°C |
Mechanical Characteristics
Min Bend Radius (Overall Cable) |
1.040 in |
---|---|
Plug /Jack Compatibility |
RJ45 |
Termination Interface
Connection | Durabilities |
---|---|
Mated Connection | 750 Cycles |
Standards
UL Rating |
Riser |
---|---|
CSA Rating |
FT4 |
Data Category |
Category 6 |
TIA/EIA Compliance |
Category 6 - TIA 568-C.2, Class E - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
Other Standards |
FCC Part 68, Subpart F, IEC 60603-7 |
Applicable Environmental and Other Programs
Environmental Space |
Riser |
---|---|
EU Directive 2002/95/EC (RoHS) |
Yes |
MII Order #39 (China RoHS) |
EUP 50 |
Flammability, LS0H, Toxicity Testing
Safety Listing |
c(UL)us Listed |
---|
Related Part Numbers
Related Parts |
CAT6+ Modular Jacks and Couplers, CAT6+ Patch Panels |
---|
Product Notes
Labeling |
Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request. |
---|
History
Update and Revision |
Revision Number: 0.75 Revision Date: 05-10-2023 |
---|
Information
Update and Revision |
Revision Number: 0.75 Revision Date: 05-10-2023 |
---|