Product Number: FY46LCBLCBS010M

Y OM4 6F LC_SX LC_SX 10M A-A OFNP 900x1.0xIL 900x1.0xIL

FX OPTITUFF MINI TRUNK, OM4, 6 FIBERS, LC SIMPLEX (900UM x 1.0M x IN-LINE) - LC SIMPLEX (900UM x 1.0M x IN-LINE), A-TO-A, OFNP, 10 M, ERIKA VIOLET JACKET

  • Availability:
    Global
  • Status:
    Active
FY46LCBLCBS010M

Specifications

Suitable Applications

Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area

Fiber Type

OM4

Fiber Core Diameter

50/125 µm

Fiber Count

6

Fiber Color Coding

TIA-598-D

Connectors

Description Type Housing Material Housing Color Ferrule Boot Material Boot Color
Connector A (Inside End) LC Simplex Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet
Connector B (Outside End) LC Simplex Plastic Erika Violet Zirconia Ceramic Rubber Erika Violet

Fan-out (Legs)

Description Transition Length (m) Diameter Geometry
Connector A (Inside End) LPM 1.0 m 900 µm In-Line
Connector B (Outside End) LPM 1.0 m 900 µm In-Line

Assembly Cable

Cable Nominal OD Jacket Color
4.0 mm Erika Violet

Measurement

Overall Assembly Length Packaging
10 m (32.8 ft) Individually packaged

Overall Length Tolerances

Range Tolerance
0 to 2 meters +0.2 / -0 meter
2.1 to 5 meters +0.3 / -0 meter
5.1 to 19.9 meters +0.4 / -0 meter
over 19.9 meters +1.3 / -0 meter

Armor Type and Material

ADA - All-Dielectric Armor

Polarity Identification

A-to-A/B-to-B

Fiber Connector Performance

Description Connector Type Max. Insertion Loss Min. Return Loss
Connector A (Inside End) LC Simplex 0.15 dB 30 dB
Connector B (Outside End) LC Simplex 0.15 dB 30 dB

Pulling Eye Type

FX Pulling Eye

Pulling Eye Location

Outside End

Pulling Eye Tension

25 lbs

Min. Bend Radius During Installation

3.75x Cable OD

Min. Bend Radius During Operation

3.75x Cable OD

Operating Temperature Range

-40C to +75C

Storage Temperature Range

-40C to +75C

Environmental Suitability

Indoor

Flammability / Reaction to Fire

OFNP

TIA/EIA Compliance

TIA/EIA 568.3

European Directive Compliance

EU Directive 2011/65/EU (RoHS 2)

Other Standard Compliance(s)

ACMA

Related Parts

DCX system, FX UHD Patch Panels, ECX Patch Panels, FX Patch cords, FX MPO Trunks, FX Multi-fiber Trunks, OptiTuff Mini Cable

Update and Revision

Revision Number: 0.7 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.7 Revision Date: 05-31-2024