Product Number: BHH192UR
Belden Horizontal Cable Management
Horizontal Manager with Molded Fingers and Hinging Cover
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Horizontal Managers allow routing of copper and fiber cables/patch cords in rack and cabinets while helping to maintain proper bend radius and organize array for ease of moves, adds and changes. Features include 1U - 4U height, 19" mount includes mounting hardware, Compatible with racks & cabinets, selection of ring, finger and cable tie bar style horizontal managers. |
---|---|
Environmental Space |
Indoor |
Construction and Dimensions
Rack Units |
2U |
---|---|
Height |
3.5 in |
Width |
19.0 |
Depth |
7.22 in |
Mechanical Characteristics
Mounting |
Rack Mount 19” Horizontal |
---|
Environmental and Overall Characteristics
Finish |
Black powdercoat finish |
---|---|
Material |
Steel and Plastic Molded Fingers |
Color |
Black |
Weight |
3.5 LB |
Related Part Numbers
Included Parts |
Mounting Hardware |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.50 Revision Date: 05-31-2024 |
Information
Included Parts |
Mounting Hardware |
---|---|
Packaging |
Individually Boxed |
Update and Revision |
Revision Number: 0.50 Revision Date: 05-31-2024 |
Part Numbers
Part # | Height | Width | Depth | Weight |
---|---|---|---|---|
BHH192UR | 3.5 in | 19.0 | 7.22 in | 3.5 LB |