Product Number: CABLE MAN HORZ METAL E-SERIES
EDAH210x Series
Cable management panel metal with rings for 19" cabinets. Material: Metal with six rings
-
Availability:
-
Global inventory:
Specifications
Application
Environmental Space |
Indoor |
---|
Construction and Dimensions
Rack Units |
1U |
---|---|
Height |
40 mm |
Width |
19 in |
Depth |
70 mm |
Standards
EU Directive 2011/65/EU (RoHS 2) |
Yes |
---|---|
MII Order #39 (China RoHS) |
EUP 50 |
Related Part Numbers
Packaging |
Individually packed. |
---|---|
Update and Revision |
Revision Number: 0.59 Revision Date: 04-08-2022 |
Belden.GenericSpecificationTitle
Packaging |
Individually packed. |
---|---|
Update and Revision |
Revision Number: 0.59 Revision Date: 04-08-2022 |
Part Numbers
Part # | Height | Color | Height | Width | Depth |
---|---|---|---|---|---|
EDAH2102 | 40 mm | Black | 1U | 19 in | 70 mm |
EDAH2101 | 40 mm | Gray | 1U | 19 in | 70 mm |