Product Number: Transition Channel

Rack Transition Channels

Rack Transition Channels

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Depth

6.0 in

Mounting

19 in

Finish

Black powdercoat finish

Material

Steel

Color

Black

Included Parts

Mounting Hardware

Update and Revision

Revision Number: 0.136 Revision Date: 11-09-2022

Included Parts

Mounting Hardware

Update and Revision

Revision Number: 0.136 Revision Date: 11-09-2022


Part Numbers

Part # Description Height Width Depth Weight
BHTTH196 Top Transition Channel, High-Density 6.0 in 19.0 in 6.0 in 5.1 lb
BHTD196 Lower Transition Channel, Double 6.0 in 19.0 in 6.0 in 4.0 lb
BHTL196 Lower Transition Channel 1.75 in 19.0 in 6.0 in 3.0 lb
BHTT196 Top Transition Channel 1.75 in 19.0 in 6.0 in 2.6 lb