Product Number: BHBC

Belden High Density Vertical Manager Backcovers

Vertical Manager Backcover

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Back covers provide closure on the rear side of vertical cable managers. Back covers are designed with pass thru openings for cable routing, slots for cable straps, and keyhole slots for attaching cable spools. Includes mounting hardware.

Finish

Black Powdercoat

Material

Aluminum .090

Color

Black

Update and Revision

Revision Number: 0.187 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.187 Revision Date: 11-09-2022


Part Numbers

Part # Width Weight
BHBC12X 12.0 in 6.2 lb
BHBC03X 3.6 in 2.0 lb
BHBC06X 6.0 in 3.5 lb
BHBC10X 10.0 in 5.0 lb