Product Number: BHSP020

Slack Management Spools, 5"L

Slack Management Spools (2), Black

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Depth

5.0 in

Finish

Black Powdercoat Finish

Material

Steel and plastic

Color

Black

Weight

1.0 lb

Included Parts

2 Spools

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.51 Revision Date: 11-09-2022

Included Parts

2 Spools

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.51 Revision Date: 11-09-2022


Part Numbers

Part # Depth Weight
BHSP020 5.0 in 1.0 lb