Product Number: BHSP030

Slack Management Spools, 2"L

Slack Management Spool Kit, set of 2

  • Availability:
    Global
  • Status:
    Active

Specifications

Environmental Space

Indoor

Depth

2.0 in

Finish

Black Powdercoat Finish

Material

Steel and plastic

Color

Black

Weight

1.0 lb

Packaging

Packaged as a set in a carton

Update and Revision

Revision Number: 0.43 Revision Date: 11-09-2022

Packaging

Packaged as a set in a carton

Update and Revision

Revision Number: 0.43 Revision Date: 11-09-2022


Part Numbers

Part # Depth Weight
BHSP030 2.0 in 1.0 lb