Product Number: CABLE MAN VERT COVER E-SERIES

EDAV3xx2-Series

Cover for Double Finger Cable manager E-Series.

  • Availability:
    EMEA
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Environmental Space

Indoor

Material

Metal

Color

Black

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

The package comes with hinging finger clips

Packaging

Individually packed.

Update and Revision

Revision Number: 0.57 Revision Date: 04-19-2022

Included Parts

The package comes with hinging finger clips

Packaging

Individually packed.

Update and Revision

Revision Number: 0.57 Revision Date: 04-19-2022

Part Numbers

Part # Height To be used on Cable Manager
EDAV3102 442 mm EDAV2102
EDAV3152 531 mm EDAV2152
EDAV3182 620 mm EDAV2182
EDAV3222 884 mm EDAV2222
EDAV3272 1062 mm EDAV2272
EDAV3322 1240 mm EDAV2322
EDAV3372 1504 mm EDAV2372
EDAV3422 1681 mm EDAV2422
EDAV3452 1858 mm EDAV2452
EDAV3472 1954 mm EDAV2472