Product Number: FRMC5

Fiber Raceway Mounting C Type, 300mm

Fiber Raceway Mounting Duct "C" Type, Suits 300mm Duct

  • Availability:
    EMEA | Americas
  • Status:
    Active
FRMC5

Specifications

Environmental Space

Indoor

Weight

1.455 lbs

Height

1.299 in (32.995 mm

Width

1.968 in

Length

13.188 in

Mechanical Tests

Description

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024

Update and Revision

Revision Number: 0.28 Revision Date: 03-28-2024

Part Numbers

Item # Color Length
FRMC5 Metallic 13.188 in