Product Number: ORAF04-04YC

Fiber Raceway Trumpet, 100mm X 100mm, Yellow

Fiber Raceway Trumpet, 100mm X 100mm, Yellow

  • Availability:
    Asia Pacific
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Suitable Applications

Trumpet is used for fiber patch cord drop off purpose and provides the bending radius protection for fiber cable

Height

100 mm

Width

100 mm

Mechanical Tests

Description

Operating Temperature Range

-20°C To +70°C

Storage Temperature Range

-25°C To +70°C

Materials

Material
Fire retardant plastic, Halogen free, UL94-V0 rated

Notes

Size shown in this TDS are not precise figures and just for onsite installation reference and drawing is not to scale. Humidity (R.H): 5% ~ 90%.

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024

Update and Revision

Revision Number: 0.10 Revision Date: 04-22-2024