Product Number: Bonding Strap Kit 12IN

Cable Runway Bonding Strap Kit - UL Listed

Cable Runway Bonding Strap Kit - 12"L - UL Listed

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Cable Runway bonding strap kits provide a ground pathway between cable runway lengths when fastened together across splices.

Benefits

Cable Runway bonding strap kits provide a ground pathway between cable runway lengths when fastened together across splices.

Environmental Space

Indoor

Color

Green

Weight

1.0 lb

Included Parts

Kit consists of: (1) 12" grounding strap, (4) 1/4" Stainless steel washers, (4) 1/4" Stainless steel hex bolts, (4) 1/4" Stainless steel flat washer, (4) 1/4" Stainless steel hex nuts.

Packaging

Individually bagged, bulk packaged

Update and Revision

Revision Number: 0.113 Revision Date: 11-09-2022

Included Parts

Kit consists of: (1) 12" grounding strap, (4) 1/4" Stainless steel washers, (4) 1/4" Stainless steel hex bolts, (4) 1/4" Stainless steel flat washer, (4) 1/4" Stainless steel hex nuts.

Packaging

Individually bagged, bulk packaged

Update and Revision

Revision Number: 0.113 Revision Date: 11-09-2022


Part Numbers

Part # Description Color Included Parts Shipping Weight
BLRGW250-11G Cable Runway Bonding Strap Kit - 12"L - UL Listed Green Kit consists of: (1) 12" grounding strap, (4) 1/4" Stainless steel washers, (4) 1/4" Stainless steel hex bolts, (4) 1/4" Stainless steel flat washer, (4) 1/4" Stainless steel hex nuts. 1.0 lb