Product Number: Junction Splice Kit

Junction-Splice Kit - UL Classified

Junction-Splice Kit - UL Classified

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Used to create a 90° junction splice with all types of 1.5" x .375" cable runway. Features Belden patent pending quick bonding system.

Benefits

Used to create a 90° junction splice with all types of 1.5" x .375" cable runway., Features Belden patent pending quick bonding system.

Features

Belden patent pending quick bonding system

Environmental Space

Indoor

Finish

Black Zinc & Powdercoat Finish

Material

Steel

Color

Black

Weight

1.0 lb

Included Parts

Kit consists of: (4) corner clamp plates, (2) 3/8"-16 x 1.25" trimmed head bolts, (4) 10-32 x 1/2" grounding screw, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers.

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.98 Revision Date: 11-09-2022

Included Parts

Kit consists of: (4) corner clamp plates, (2) 3/8"-16 x 1.25" trimmed head bolts, (4) 10-32 x 1/2" grounding screw, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers.

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.98 Revision Date: 11-09-2022


Part Numbers

Part # Description Color Included Parts Shipping Weight
BLJSU302-15B Junction-Splice Kit - UL Classified Black Kit consists of: (4) corner clamp plates, (2) 3/8"-16 x 1.25" trimmed head bolts, (4) 10-32 x 1/2" grounding screw, (2) 3/8"-16 hex nuts, (2) 3/8" split lock washers. 1.0 lb