Product Number: Standoff Support Kit

Cable Runway Standoff Support Kit

12" Cable Runway Standoff Support Kit

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Allows the attachment of cable runway 12" directly above and either parallel or perpendicular to existing cable runway.

Benefits

Allows the attachment of cable runway 12" directly above and either parallel or perpendicular to existing cable runway.

Environmental Space

Indoor

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

1.0 lb

Included Parts

Kit consists of: (2) Steel angles, (4) Steel brackets, (8) sets of nuts, bolts and washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.32 Revision Date: 11-09-2022

Included Parts

Kit consists of: (2) Steel angles, (4) Steel brackets, (8) sets of nuts, bolts and washers

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.32 Revision Date: 11-09-2022

Part Numbers

Part # Description Color Included Parts Shipping Weight
BLRSS470-12B 12" Cable Runway Standoff Support Kit Black Kit consists of: (2) Steel angles, (4) Steel brackets, (8) sets of nuts, bolts and washers 1.0 lb