Product Number: WireMesh Cable Tray

CWT-S-3M-5-xx - Series

WireMesh Cable Tray

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Application

Product Overview

Designed for the installation of cable routes of high-current light and motor distributions, low-current distributions, measurement, regulation and distribution of other media.

Environmental Space

Indoor

Height

50 mm

Length

3 m

Finish

Galvanized

Material

Steel

Color

Metal

EU Directive 2011/65/EU (RoHS 2)

Yes

Update and Revision

Revision Number: 0.23 Revision Date: 08-17-2023

Update and Revision

Revision Number: 0.23 Revision Date: 08-17-2023


Part Numbers

Part # (A) Width (B) Length (C) Height
CWT-S-3M-5-05 50 mm 3 m 50 mm
CWT-S-3M-5-10 100 mm 3 m 50 mm
CWT-S-3M-5-20 200 mm 3 m 50 mm
CWT-S-3M-5-30 300 mm 3 m 50 mm