Product Number: WireMesh Tray Cross-Section

CWT-CROSS-xx - Series

WireMesh Tray Cross-section

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Mechanical Characteristics Note

For assembling to Wire Mesh Tray, Screw & Bolt Set CWT-S-xx can be used

Finish

Galvanized

Material

Steel

Color

Metal

Update and Revision

Revision Number: 0.98 Revision Date: 01-15-2025

Update and Revision

Revision Number: 0.98 Revision Date: 01-15-2025

Part Numbers

Part # [A] Tray Width [B] [C]
CWT-CROSS-05 50 mm 165 mm 50 mm
CWT-CROSS-10 100 mm 290 mm 50 mm
CWT-CROSS-20 200 mm 535 mm 50 mm
CWT-CROSS-30 300 mm 775 mm 50 mm