Product Number: Monitors & Sensors

Belden Environmental Monitors and Sensors

Environmental Monitors and Sensors

  • Availability:
    Americas
  • Status:
    Active

Specifications

Product Overview

Belden Climate monitors and sensors allow precise monitoring/alarming of key environmental parameters for improved equipment availability in mission-critical applications (data center, networking closet, remote locations)

Benefits

Built-in intuitive web interface for remote access via Ethernet browser, Built-in and external sensor options (temperature, humidity, airflow, water detection, door position, smoke), SNMP-enabled for compatibility with leading DCIM package Recognize IP-based camera for space viewing, Set alarm threshold, can be sent to up to five e-mail addresses, Allows viewing of data graphs and analysis of historical logs, Power Supply included as noted, UL & cUL Listed

Environmental Space

Indoor

Update and Revision

Revision Number: 0.416 Revision Date: 05-09-2025

Update and Revision

Revision Number: 0.416 Revision Date: 05-09-2025


Part Numbers

Part # Description
9318-0500 Environmental Monitor, on-board Temperature, Humidity and dew-point sensors, capacity to add 4 digital, US Power Supply included
9318-0515 Remote Temperature, Airflow, Humidity and Dew Point Sensor, 20'
9318-0516 Remote Temperature, Airflow, Humidity and Dew Point Sensor, 50'
9318-0518 Remote Temperature, Humidity and Dew Point Sensor
9318-0520 Five Way Splitter for Remote Sensors
9318-0521 Environmental Monitor, on-board temperature, humidity and dew-point sensors, one relay contact, capacity to add 4 digital and 4 I/O sensors, "Universal" power supply included
9318-0522 Analog to Digital Converter, 10' Cable allows you to interface an analog sensor to a Plug-n-Play port. It is compatible with 9318-0500 - 9318-0521 - 9318-0527 - 9318-0543 environment monitors and Belden Upgradeable PDUs
9318-0523 Environmental Monitor, on-board temperature, humidity and dew-point sensors, one relay contact, capacity to add 4 digital and 4 I/O sensors, built-in PoE, NO power supply included
9318-0527 Environmental Monitor, on-board temperature, humidity and dew-point sensors, capacity to add 4 digital, built-in PoE, "Universal" power supply included
9318-0530 Leak Detection Cable Kit, 10'
9318-0534 Flood Sensor, 15'
9318-0535 Photoelectric Smoke Alarm, 120V, Battery Back-up
9318-0536 Sensor, Smoke Detector, No Alarm
9318-0537 Power Failure Sensor, US Power Supply
9318-0542 Remote Temperature x3, Humidity and Dew Point Sensor
9318-0543 Environmental Monitor, on-board temperature, humidity and dew-point sensors, one relay contact, capacity to add 4 digital and 4 I/O sensors, built-in PoE, US power supply included
9318-0544 Remote Temperature Sensor, 25'
9318-0545 Photoelectric Smoke Alarm, 220V, Battery Back-up
9318-0546 Leak Detection Cable Kit, 40'
9318-0553 Leak Detection Extension Cable, 100'
9318-0554 Leak Detection Extension Cable, 50'
9318-0555 Leak Detection Extension Cable, 25'
9318-0556 Leak Detection Extension Cable, 10'
9318-0557 Remote Temperature, Humidity and Dew Point Sensor, 50' Cord
9318-0558 Environmental Monitor, on-board temperature, humidity and dew-point sensors, capacity to add 4 digital, built-in PoE, US power supply included
9318-0501 Remote Temperature Sensor, 12' Cord
9318-0504 Door Position Sensor, magnetic, with 30ft wire
9318-0506 Remote PDU Display, RJ12 Connection
9318-0503 Remote Temperature, Airflow, Humidity and Dew Point Sensor, 12ft