Product Number: PDUI-US06B
PDU Basic St H SW 230V 16A 2P+E (6)UK
PDU, Basic Standard, 16A, 230V, 3.6kW, Horizontal, Switched, (6) BS1363, 3m power cord with 1P+N+E (IP44)
-
Availability:
-
Global inventory:

Specifications
Application
Environmental Space |
Indoor |
---|---|
Power Distribution Type |
Basic Standard |
Construction and Dimensions
Height |
44 mm |
---|---|
Width |
483 mm |
Depth |
50 mm |
Electrical Characteristics
Input voltage |
200-240 V |
---|---|
VA per Input (Load Capacity) |
3.6 kW |
Mechanical Construction
On-Off Switch |
Yes |
---|---|
Plug Type |
IEC60309 2P + E, 16A, 250V, Splashproof IP44 |
Quantity Of Inputs |
1 |
Power Entry Location |
Rear |
Receptacle 1 Type |
BS1363 |
Receptacle 1 Quantity |
6 |
Receptacle 1 Style |
Individual |
Receptacle 1 Voltage per Receptacle |
230 V |
Cord Length |
3 m |
Type of Cordage |
2.5mm^2 |
Mechanical Characteristics
Mounting |
Horizontal |
---|
Environmental and Overall Characteristics
Ambient Temperature (operation), max |
60 |
---|---|
Finish |
Powder coat |
Material |
Steel |
Weight |
1.8 kg |
Standards
EU CE Mark |
Yes |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Compliant |
CENELEC Compliance |
EN 60950 |
Related Part Numbers
Packaging |
Individually boxed |
---|---|
Update and Revision |
Revision Number: 0.11 Revision Date: 05-11-2022 |
Information
Packaging |
Individually boxed |
---|---|
Update and Revision |
Revision Number: 0.11 Revision Date: 05-11-2022 |
Part Numbers
Item # | Color |
---|---|
PDUI-US06B | Black |