Product Number: BSP-22U Secure Patch

Belden SecurePatch Open Rack Security Door

SecurePatch Open Rack Security Door

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

SecurePatch provides security for new and existing network components in an open 19" equipment rack. The SecurePatch cover provides a security solution to only the section of the rack space you need. Safeguard against unauthorized patch cord movement by retrofitting loaded equipment racks with the added security of a lockable door.

Benefits

Adds security without network downtime, Controls rack access, Provides second-level lock security, Clamshell design allow back to back mounting of SecurePatch for securing front and rear, No need to re-terminate, Mounting flange allows one person to install each unit

Features

Can be rack or Wall-Mounted on a backboard, Slotted mounting flange allows for single person install, Multiple side knockout options allow for low-high-capacity cable feed through, Connecting bracket enables 11U/22U units to be connected in any combination while allowing patch cord pass through from one unit to another

Product Specification

16 gauge cold rolled steel 19" Rack-Mounting per EIA-310-D Finish black powdercoat Door option: steel, mesh or plexiglass Keyed locks standard on door Combination locks available (sold separately as BSP-LOCK-C1) Ships unassembled Easy to follow assembly instructions

Environmental Space

Indoor

Mounting

Rack Mount 19” Horizontal

Packaging

Packaged in a cardboard box

Update and Revision

Revision Number: 0.42 Revision Date: 11-14-2022

Packaging

Packaged in a cardboard box

Update and Revision

Revision Number: 0.42 Revision Date: 11-14-2022

Part Numbers

Part # Height Depth Door Type
BSP-22U-6MK 38.5 in 6.0 in Mesh Door
BSP-22U-12MK 38.5 in 12.0 in Mesh Door
BSP-22U-12PK 38.5 in 12.0 in Plexiglas Door
BSP-22U-12SK 38.5 in 12.0 in Solid Steel Door
BSP-22U-6PK 38.5 in 6.0 in Plexiglas Door
BSP-22U-6SK 38.5 in 6.0 in Solid Steel Door