Product Number: Grounding Lug Kit

Belden Grounding & Bonding

Grounding Lug Kit

  • Availability:
    Global
  • Status:
    Active

Specifications

Benefits

No special tools required

Features

Electro-tin plated to assure minimum contact resistance and protection against corrosion when used with copper wire

Product Specification

One hole, front entrance For two copper or aluminum conductors Maximum Conductivity, compact design, lightweight with ultimate strength

Environmental Space

Indoor

Finish

Aluminum

Material

High Strength Aluminum Alloy

Weight

1.0 lb

Included Parts

1/4"-20 Whiz bolt & 1/4"-20 Kep nut

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.33 Revision Date: 02-03-2025

Included Parts

1/4"-20 Whiz bolt & 1/4"-20 Kep nut

Packaging

Individual bag, bulk packaged

Update and Revision

Revision Number: 0.33 Revision Date: 02-03-2025


Part Numbers

Item # Application
20128-KIT All Belden Rack & Cabinet Applications