Product Number: GROUNDING PANEL E-SERIES

Signal Grounding Rail for E-Serie Cabinets 19" DIN Rail

Signal Grounding Rail designed for Horizontal 19" mounting (35mm) with 36 grounding connections for max. cross-cut 10 mm2. One connection for max. cross-cut 25 mm2 to connect to main grounding.

  • Availability:
    EMEA
  • Status:
    Active

Specifications

Environmental Space

Indoor

Color

Metal

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.52 Revision Date: 04-08-2022

Packaging

Individually packaged in a box.

Update and Revision

Revision Number: 0.52 Revision Date: 04-08-2022

Part Numbers

Item #
EDAC4300