Product Number: GROUNDING RAIL E-SERIES

EDAC4xx0 - Series

Grounding Rail for E-Series Cabinets. Solid copper rod (5x20mm) available for horizontal and 15U, 18U, 22U, 27U, 32U, 37U, 42U, 45U, 47U vertical mounting.

  • Availability:
    EMEA
  • Global inventory:
    Available

Specifications

Environmental Space

Indoor

Color

Copper Tan

Material

Copper

EU Directive 2011/65/EU (RoHS 2)

Yes

MII Order #39 (China RoHS)

EUP 50

Included Parts

Packaging includes installation screws

Packaging

Individually packed.

Update and Revision

Revision Number: 0.69 Revision Date: 04-18-2022

Included Parts

Packaging includes installation screws

Packaging

Individually packed.

Update and Revision

Revision Number: 0.69 Revision Date: 04-18-2022

Part Numbers

Item # Length Height Mounting
EDAC4110 19" Horizontal
EDAC4180 18U 800 mm Vertical
EDAC4220 22U 978 mm Vertical
EDAC4270 27U 1200 mm Vertical
EDAC4320 32U 1422 mm Vertical
EDAC4370 37U 1645 mm Vertical
EDAC4420 42U 1867 mm Vertical
EDAC4450 45U 2000 mm Vertical
EDAC4470 47U 2089 mm Vertical