Product Number: XDR8419-310W

Belden Two-Post Welded Distribution Rack

Two-Post Welded Distribution Rack, 84"H, 19" Mounting, EIA-310-D Compliant, #10-32 Tapped, 3" Vertical Upright Channel w/Angle Base

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability.

Features

EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 2-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 2-post racks, Steel construction, Welded construction

Environmental Space

Indoor

Construction

Steel Welded

Rack Units

45U

Width

20.25

Depth

15.0 in

Mounting

19 in

Load Capacity

1000 lb

Rail Channel Width

3 in

Rail Tapping

10-32

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

68.0

Update and Revision

Revision Number: 0.71 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.71 Revision Date: 11-14-2022

Part Numbers

Part # Mounting Width Rail Tapping Load Capacity Rack Spaces Weight
XDR8419-310W 19 in 20.25 10-32 1000 lb 45U 68.0