Product Number: XDR8419-312N2M

Belden Value Series Rack Kit

Value Series Rack Kit, #12-24 Tapped, 3" Vertical Upright w/Angle Base. Includes Two (2) 4" x 4" Vertical Manager with Snap-On Cover (Part# VCMFDR4X4)

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Belden offers a complete line of open racks and rack accessories, from single-rack applications (retail, telecom closets) to high-density, multi-rack patching and switching fields (computer room, data centers, central offices). Belden's unique cable and connectivity expertise was central in the design of a feature-rich racking system that offers ease of installation, easy MACs and high levels of scalability.

Features

EIA-310-D compliant, 19" mounting, Equipment mounting hardware is included, 2-post rack uprights are front and rear tapped, Easy rack unit identification for faster install, Grounding stud standard on all 2-post racks, Steel construction, Knockdown construction

Environmental Space

Indoor

Construction

Steel Knockdown

Rack Units

45U

Mounting

19 in

Load Capacity

1000 lb

Rail Channel Width

3 in

Rail Tapping

12-24

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

94.0

Update and Revision

Revision Number: 0.66 Revision Date: 11-14-2022

Update and Revision

Revision Number: 0.66 Revision Date: 11-14-2022


Part Numbers

Part # Mounting Width Rail Tapping Load Capacity Rack Spaces Weight
XDR8419-312N2M 19 in 20.25 in 12-24 1000 lb 45U 94 lb