Product Number: XWB-2U

Belden Wall-Mount Racks

Wall-Mount Bracket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Wall-Mount Brackets are offered for mounting a limited number of components or pieces of equipment.

Environmental Space

Indoor

Construction

Steel

Rack Units

2U

Width

19.0 in

Depth

8.0 in

Load Capacity

50 lb

Finish

Black Powdercoat Finish

Material

Steel

Color

Black

Weight

6.4 lb

Update and Revision

Revision Number: 0.44 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.44 Revision Date: 05-31-2024


Resources

Resources