Product Number: XWB-4U
Belden Wall-Mount Racks
Wall-Mount Bracket
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Wall-Mount Brackets are offered for mounting a limited number of components or pieces of equipment |
---|---|
Environmental Space |
Indoor |
Construction and Dimensions
Construction |
Steel |
---|---|
Rack Units |
4U |
Width |
19.0 in |
Depth |
8.0 in |
Mechanical Characteristics
Mounting |
19 in |
---|---|
Load Capacity |
50 lb |
Environmental and Overall Characteristics
Finish |
Black Powdercoat Finish |
---|---|
Material |
Steel |
Color |
Black |
Weight |
10 lb |
Related Part Numbers
Update and Revision |
Revision Number: 0.31 Revision Date: 05-31-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.31 Revision Date: 05-31-2024 |
---|