Product Number: XWB-6U

Belden Wall Mount Bracket

Belden Wall Mount Bracket

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Wall-Mount Brackets are offered for mounting a limited number of components or pieces of equipment

Environmental Space

Indoor

Rack Units

6U

Width

19 in

Depth

8.0 in

Finish

Black Powdercoat Finish

Material

Steel

Weight

14 lb

Packaging

Individually packaged in a box

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024

Packaging

Individually packaged in a box

Update and Revision

Revision Number: 0.28 Revision Date: 05-31-2024

Resources

Resources