Product Number: XWR-4819-18HD
Belden Swing-Out Wall Mount Racks
Belden Heavy-Duty Wall-Mount Swing-Out Rack, 48" Wall-Mount Rack with 19" Mounting Rails
-
Availability:
-
Global inventory:
Specifications
Application
Product Overview |
Wall Mount Racks are available in two styles: Hinged and Swing-Out for rear access in tight spaces. |
---|---|
Environmental Space |
Indoor |
Construction and Dimensions
Construction |
Steel |
---|---|
Rack Units |
26U |
Width |
19.75 in |
Depth |
18 in |
Mechanical Characteristics
Load Capacity |
200 lb |
---|---|
Rail Tapping |
10-32 |
Environmental and Overall Characteristics
Finish |
Black Medium Texture Powder Coat Finish |
---|---|
Material |
Steel |
Color |
Black |
Weight |
40 lb |
Related Part Numbers
Update and Revision |
Revision Number: 0.56 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.56 Revision Date: 05-31-2024 |
---|