Product Number: Cabinet Series Solid Door Options

XH Cabinet Series Solid Door Options

XH Cabinet Series Solid Door Options

  • Availability:
    Global
  • Global inventory:
    Available
  • Specifications
  • Part numbers
  • Resources

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Features

Belden offers an array of door options that are available with the XH Cabinet Series., All single doors come equipped with single point latching with a Locking Swing Handle keyed CH751.

Environmental Space

Indoor

Finish

Medium Texture Powder Coat

Material

Steel

Packaging

If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit

Update and Revision

Revision Number: 0.45 Revision Date: 05-31-2024

Packaging

If ordered with a cabinet, door will be installed. If ordered separately, product will be packaged and shipped. *Note a crate packing charge will apply to protect doors in transit

Update and Revision

Revision Number: 0.45 Revision Date: 05-31-2024

Part Numbers

Cabinet Frame Height Cabinet Frame Width Color Cabinet Application Ordering Part #
42U 24.0 in Black XHM Series H4224SD01
42U 30.0 in Black XHM Series XHS Series XHSN Series H4230SD01
42U 40.0 in Black XHS Series XHSN Series H4240SD01
45U 24.0 in Black XHM Series H4524SD01
45U 30.0 in Black XHM Series XHS Series XHSN Series H4530SD01
45U 40.0 in Black XHS Series XHSN Series H4540SD01
48U 24.0 in Black XHM Series H4824SD01
48U 30.0 in Black XHM Series XHS Series XHSN Series H4830SD01
48U 40.0 in Black XHS Series XHSN Series H4840SD01
42U 24.0 in White XHM Series H4224SD02
42U 30.0 in White XHM Series XHS Series XHSN Series H4230SD02
42U 40.0 in White XHS Series XHSN Series H4240SD02
45U 24.0 in White XHM Series H4524SD02
45U 30.0 in White XHM Series XHS Series XHSN Series H4530SD02
45U 40.0 in White XHS Series XHSN Series H4540SD02
48U 24.0 in White XHM Series H4824SD02
48U 30.0 in White XHM Series XHS Series XHSN Series H4830SD02
48U 40.0 in White XHS Series XHSN Series H4840SD02