Product Number: Ceiling

Ceiling Zone Enclosures

Ceiling Zone Enclosures

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Ceiling-or floor-based zone connectivity replaces traditional homeruns to telecom rooms. Feeder category cables or pre-terminated cables are directed to a central distribution point in the zone where they interconnect to individual cable runs that fan out to each workstation outlet.

Benefits

2' x 2' / 2' x 4', Ceiling/floor, Active/passive, Removable Door, Zone connectivity provides a way to keep most cabling permanent and undisturbed while making moves, adds and changes (MAC's) easier

Features

UL 50/UL 1863/ UL 2043, Prevents fire spread with fire-rated foam sealing kits, Supports simple front or back routing with edge-protected cable entry ports, Enclosures can support up to 70 lbs. including door load, Door will support 20 lb., Plenum rated

Environmental Space

Indoor

Color

White

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.104 Revision Date: 11-09-2022

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.104 Revision Date: 11-09-2022


Part Numbers

Part # Width Depth
XCAE244812-S01 8U Active Ceiling Enclosures w/NEMA Box-Access Ports Active
XCPE242412-S02 Cable Consolidation Ceiling Enclosure for Wiring Blocks Passive
XCPE244812-S01 4U Passive Ceiling Enclosure, 4 Access Ports Passive
XCPE244812-S02 8U Passive Ceiling Enclosure, 4 Access Ports Passive
XCAE242412-S01 7U Active Ceiling Enclosures w/NEMA Box-Access Ports Active
XCPE242412-S01 5U Passive Ceiling Enclosure with Equipment Bracket Passive