Product Number: Consolidation Enclosures

Belden Consolidation/MDU Enclosures

Consolidation/MDU Enclosures: In-Suite Distribution Target Markets: Hospitality & Dwelling; Public Venue

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

Designed to house connectivity and provide cable routing options. Knockouts located in the bottom are designed to accommodate single or full-width AC power modules, mini and universal DC power supplies. Enclosure is capable of housing different types of ONTs.

Environmental Space

Indoor

Construction

Steel

Width

14.38 in

Mounting

Vertical

Finish

Medium Texture Powder Coat Finish

Material

Steel

Color

White

Packaging

Individually packaged in a cardboard box

Update and Revision

Revision Number: 0.216 Revision Date: 11-09-2022

Packaging

Individually packaged in a cardboard box

Update and Revision

Revision Number: 0.216 Revision Date: 11-09-2022


Part Numbers

Item # Height Width Depth Door Type
XRES1414 14.0 in 14.38 in 3.63 in Enclosure - No Door
XRES1414FC 14.0 in 15.8 in Screw on Flush Cover
XRES1414VHD 14.0 in 15.8 in Vented Hinged Cover
XRES2114 21.0 in 14.38 in 3.63 in Enclosure - No Door
XRES2114FC 21.0 in 15.8 in Screw on Flush Cover
XRES2114VHD 21.0 in 15.8 in Vented Hinged Cover
XRES2814 28.0 in 14.38 in 3.63 in Enclosure - No Door
XRES2814FC 28.0 in 15.8 in Screw on Flush Cover
XRES2814VHD 28.0 in 15.8 in Vented Hinged Cover
XRES4214 42.0 in 14.38 in 3.63 in Enclosure - No Door
XRES4214VHD 42.0 in 15.8 in Vented Hinged Cover
XRES4214FC 42.0 in 15.8 in Screw on Flush Cover