Product Number: XHM Series EIA Mounting Rails

XHM Series EIA Mounting Rails

XHM Series EIA Mounting Rail Individual Components Ordering Options

  • Availability:
    Global
  • Status:
    Active

Specifications

Product Overview

These individual component ordering options are available as an ala carte option for customers that have existing XH Series Belden Cabinets and would like to replace an item, or want to add an additional item. These component selections are not meant to serve as an individual item selection to create a complete cabinet. If you would like to configure a cabinet for a BOM, please go to the cabinet configurator section of the online catalog that is titled "Need a custom configured product?" or do a search in the search bar for the cabinet series you are looking for to see the selection of compatible items available.

Features

EIA Mounting rails are constructed of 12 ga, marked with RU markings starting 1U at the bottom. Rails are EIA 310 Compliant with 19" mounting as the standard. Default hardware for cage nut style rails is M6., 30" Wide cabinet uses wide EIA rails featuring three removable knock out per rail. Brush frame for knock out ordered separately., Knock out compatible with zero mounting of standard 1U patch panel, Default front rail position is 3.0" from cabinet face and 24" between rails for 30" and 36" deep, 30" between rails for 42" and 48" deep cabinets

Environmental Space

Indoor

Rack Units

42U

Mounting

Vertical

Finish

Medium Texture Black Powder coat finish

Material

Steel

Color

Black

Packaging

If ordered with a cabinet EIA rails will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.53 Revision Date: 11-09-2022

Packaging

If ordered with a cabinet EIA rails will be installed. If ordered separately, product will be packaged and shipped.

Update and Revision

Revision Number: 0.53 Revision Date: 11-09-2022


Part Numbers

Cabinet Frame Height Cabinet Frame Width Rail Tapping Ordering Part #
42U 24.0 in 10-32 HM4224RLS1032
45U 24.0 in 10-32 HM4524RLS1032
48U 24.0 in 10-32 HM4824RLS1032
42U 24.0 in 12-24 HM4224RLS1224
45U 24.0 in 12-24 HM4524RLS1224
48U 24.0 in 12-24 HM4824RLS1224
42U 24.0 in M6 HM4224RLSCN6
45U 24.0 in M6 HM4524RLSCN6
48U 24.0 in M6 HM4824RLSCN6
42U 30.0 in 10-32 HM4230RLS1032
45U 30.0 in 10-32 HM4530RLS1032
48U 30.0 in 10-32 HM4830RLS1032
42U 30.0 in 12-24 HM4230RLS1224
45U 30.0 in 12-24 HM4530RLS1224
48U 30.0 in 12-24 HM4830RLS1224
42U 30.0 in M6 HM4230RLSCN6
45U 30.0 in M6 HM4530RLSCN6
48U 30.0 in M6 HM4830RLSCN6