Product Number: XWR2019HD-S01ST

HEAVY DUTY WALL MOUNT EQUIPMENT RACK

HEAVY DUTY WALL EQUIPMENT RACK

  • Availability:
    Global
  • Status:
    Active
XWR2019HD-S01ST

Specifications

Application

Environmental Space

Indoor

Construction

Steel

Rack Units

20U

Height

47.5 in

Width

29 in

Depth

28 in

Material

Steel

Color

Black

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.4 Revision Date: 01-20-2024

Packaging

Individually Boxed

Update and Revision

Revision Number: 0.4 Revision Date: 01-20-2024