Key System Benefits: 10GXS Channel Reach
PoE | 10BASE-T | 100BASE-T | 1000BASE-T | 2.5G/5GBASE-T | 10GBASE-T |
---|---|---|---|---|---|
15W PoE (Type 1) | 185m (607 ft) | 150m (492 ft) | 110m (361 ft) | 106m (348 ft) | 100m (328 ft) |
30W PoE (Type 2) | 150m (492 ft) | 150m (492 ft) | 110m (361 ft) | 106m (348 ft) | 100m (328 ft) |
60W PoE (Type 3) | 150m (492 ft) | 150m (492 ft) | 110m (361 ft) | 106m (348 ft) | 100m (328 ft) |
100W PoE (Type 4) | 120m (394 ft) | 120m (394 ft) | 110m (361 ft) | 106m (348 ft) | 100m (328 ft) |
Benefits of Extended Reach
|
Extended LAN Applications
|