Product Number: 1277R
RGB Video, Mini Hi-Res, #25-3 Coax Solid TC, CMR
RGB Video Coax, Riser-CMR, 3-25 AWG solid tinned copper conductors, FPFA insulation, Duofoil® + 95% tinned copper interlocked serve shield, inner PVC jackets, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
25 | Solid | TC - Tinned Copper | 0.018 in | 3 |
Conductor Count |
3 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.074 in |
Table Notes |
Gas Injected |
---|
Color Chart
Number | Color |
---|---|
1 | Red |
2 | Green |
3 | Blue |
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Bi-Laminate (Alum+Poly) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Table Notes |
Tape lightly bonded to dielectric |
---|
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.114 in |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.32 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR | Outer Conductor DCR |
---|---|---|---|
34 Ohm/1000ft | 34 Ohm/1000ft | 5.4 Ohm/1000ft | 5.4 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
17 pF/ft |
Inductance
Nominal Inductance |
---|
0.087 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-850 MHz | 20 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.52 dB/100ft |
5 MHz | 1.17 dB/100ft |
50 MHz | 3.7 dB/100ft |
100 MHz | 4.9 dB/100ft |
200 MHz | 6.7 dB/100ft |
400 MHz | 9.5 dB/100ft |
750 MHz | 13.4 dB/100ft |
900 MHz | 15 dB/100ft |
1000 MHz | 15.8 dB/100ft |
3000 MHz | 31.2 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.24 ns/ft | 80% |
Voltage
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 300 V RMS |
Temperature Range
Non-UL Temp Rating |
75°C |
---|---|
UL Temp Rating |
60°C |
Operating Temperature Range |
-40°C To +75°C |
Mechanical Characteristics
Bulk Cable Weight |
44 lbs/1000ft |
---|---|
Max. Pull Tension |
90 lbs |
Min Bend Radius (Overall) |
2.5 in |
Min Bend Radius (Each Coax) |
1.1 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
RG Type |
Sub-miniature 59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Riser |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
No |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
1277P |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
History
Update and Revision |
Revision Number: 0.410 Revision Date: 05-31-2024 |
---|
Information
Update and Revision |
Revision Number: 0.410 Revision Date: 05-31-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
1277R B59500 | Black, Matte | Reel | 500 ft | 612825110200 |
1277R B591000 | Black, Matte | Reel | 1,000 ft | 612825110194 |