Product Number: 1279P

RGB Video, Mini Hi-Res, 5 Coax 25 AWG TC, Plenum

RGB Video Coax, 5 Coax 25 AWG solid tinned copper conductors, foam FEP insulation, Duobond® foil + 95% tinned copper interlocked serve shield, inner PVC jackets, Plenum, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

RGB Projectors, LCD Projectors, Video Distribution, Component Video, Graphic Displays, Special Effects Editing, Animation, Video Post Production, Home Theater, Offices, Boardrooms, Auditoriums, Teleconferencing, Theaters

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
25 Solid TC - Tinned Copper 0.018 in 5

Conductor Count

5

Insulation

Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) 0.074 in

Inner Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duobond® 100%
French Braid 2 Tinned Copper (TC) 95%

Table Notes

Tape lightly bonded to dielectric

Inner Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.111 in

Outer Shield

Material
Tri-Laminate (Alum+Poly+Alum)

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.33 in

Conductor DCR

Nominal Conductor DCR Nominal Inner Shield DCR Outer Conductor DCR
34 Ohm/1000ft 5.4 Ohm/1000ft 5.4 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.8 pF/ft

Inductance

Nominal Inductance
0.087 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5 - 850 MHz 20 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.5 dB/100ft
5 MHz 1.2 dB/100ft
50 MHz 3.8 dB/100ft
100 MHz 5.2 dB/100ft
200 MHz 7.1 dB/100ft
400 MHz 10 dB/100ft
750 MHz 14.3 dB/100ft
1000 MHz 16.9 dB/100ft
2250 MHz 25.5 dB/100ft
3000 MHz 33.9 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.26 ns/ft 81%

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

75°C

UL Temp Rating

60°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

60 lbs/1000ft

Max. Pull Tension

83 lbs

Min Bend Radius (Overall)

3.25 in

Min Bend Radius (Each Coax)

1.1 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

Sub-miniature 59

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

NFPA 262

CSA Flammability

FT6

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

1279R

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.393 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.393 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type Length UPC
1279P 010250 Black Reel 250 ft 612825110279
1279P 010500 Black Reel 500 ft 612825110286
1279P 0101000 Black Reel 1,000 ft 612825110262
1279P 008250 Gray Reel 250 ft 612825110248
1279P 008500 Gray Reel 500 ft 612825110255
1279P 0081000 Gray Reel 1,000 ft 612825110231

Resources

Resources