Product Number: 1801BS4

Audio Snake Cable, #24-4pr, TC, Indiv. Shielded, CMP

Digital Audio Snake Cable, Plenum-CMP, 4-24 AWG tinned copper pairs, foam FEP insulation, individually shielded with Beldfoil® bonded to numbered/color-coded Flamarrest® jackets so both strip simulteaneously, Banana Peel construction.

  • Availability:
    Global
  • Status:
    Active
1801BS4

Specifications

Suitable Applications

Recording Studio, Radio Broadcast, Sports Stadium, Nurse Call

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs
24 7x32 TC - Tinned Copper 0.024 in 4

Conductor Count

8

Total Number of Pairs

4

Insulation

Material Material Trade Name Nominal Diameter Nominal Wall Thickness
FEP - Fluorinated Ethylene Propylene (Foam) Teflon® 0.066 in 0.021 in

Color Chart

Number Color
1 Red & Black

Outer Shield

Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Tape Bi-Laminate (Alum+Poly) Beldfoil® 100% TC - Tinned Copper 0.024 in 24 7x32

Outer Jacket

Material Nominal Diameter
Banana Peel (No Overall Jacket)
0.398 in
0.398 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance
23.7 Ohm/1000ft 23.7 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Other Conductor to Shield
12 pF/ft 26 pF/ft

Inductance

Nominal Inductance
0.18 µH/ft

Impedance

Nominal Characteristic Impedance
110 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
0.384 MHz 0.82 dB/100ft
0.7056 MHz 1.01 dB/100ft
0.768 MHz 1.02 dB/100ft
1.024 MHz 1.08 dB/100ft
1.4112 MHz 1.15 dB/100ft
1.536 MHz 1.16 dB/100ft
2.048 MHz 1.23 dB/100ft
2.8224 MHz 1.34 dB/100ft
3.072 MHz 1.38 dB/100ft
4.096 MHz 1.58 dB/100ft
5.6448 MHz 1.79 dB/100ft
6.144 MHz 1.85 dB/100ft
8.192 MHz 2.05 dB/100ft
11.2896 MHz 2.34 dB/100ft
12.288 MHz 2.43 dB/100ft
24.576 MHz 3.33 dB/100ft

Delay

Nominal Velocity of Propagation (VP) [%]
78%

High Frequency

Frequency [MHz]
0.384 MHz
0.7056 MHz
0.768 MHz
1.024 MHz
1.4112 MHz
1.536 MHz
2.048 MHz
2.8224 MHz
3.072 MHz
4.096 MHz
5.6448 MHz
6.144 MHz
8.192 MHz
11.2896 MHz
12.288 MHz
24.576 MHz

Current

Max. Recommended Current [A]
2.75 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V RMS

Installation Temperature Range

0°C To +60°C

Operating Temperature Range

-20°C To +60°C

Bulk Cable Weight

56 lbs/1000ft

Max. Pull Tension

66 lbs

Min. Bend Radius/Minor Axis

4 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

Other Specification

AES/EBU

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.337 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.337 Revision Date: 05-31-2024


Part Numbers

Item # Color Put-Up Type Length UPC
1801BS4 8771000 Natural Reel 1,000 ft 612825123002
1801BS4 Z4B1000 Violet Z4B Reel 1,000 ft 612825122999

Resources

Resources