Product Number: 2190A

Control, Data & Power, 4 Pair 24 AWG, 2 Conductor 16 AWG, Outdoor

Composite - (1) 4-bonded-pair solid UTP 24 AWG, (2) 2 Conductor 16 AWG stranded (65x34) bare copper conductors, Polyolefin insulation (pairs), PVC insulation (conductors), FR Polyethylene rod filler, Polyester separator, 24 AWG stranded (7x32) tinned copper drain wire, 85% tinned copper braid, CMX - Outdoor, overall TPE jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadcast digital audio or data and up to 16 amps and 50V power. Connect and power remote stage boxes, broadcast gear & multi-point microphones. Ruggedized and flexible for outdoor, tactical installations. Designed for use with Neutrik XLR connector NC10FXX-14-B

Conductor

Element No. of Elements Size Stranding Material
Pair(s) 4 24 AWG Solid BC - Bare Copper
Conductor(s) 2 16 AWG 65x34 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Pair(s) PP - Polypropylene 0.0094 in (0.24 mm) 0.040 in mm Western Electric (Modified)
Conductor(s) PP - Polypropylene 0.010 in (0.25 mm) 0.079 in in Red, Black

Outer Shield

Shield Type Material Coverage Drainwire Type
Braid Tinned Copper (TC) 85% 24 AWG (7x32) TC

Outer Jacket

Material Nom. Thickness Nom. Diameter
TPE - Thermoplastic Elastomer 0.030 in (0.76 mm) 0.326 in

Overall Cable Diameter (Nominal)

0.326 in

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Velocity of Prop. Max. Current
Pair(s) 29.7 Ohm/1000ft 15 pF/ft (49 pF/m) 70% 3.1 Amps per Conductor at 25ºC
Conductor(s) 4.27 Ohm/1000ft (14.0 Ohm/km) 3.1 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating
300 V

Temperature

UL Temperature Operating
60°C -25°C To +60°C

Bend Radius

Stationary Min. Installation Min.
3.26 in (82.8 mm) 3.26 in

Max. Pull Tension

84.4 lbs (38.3 kg)

Bulk Cable Weight

75 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor

Flammability / Reaction to Fire

VW-1

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMX-Outdoor

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.233 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.233 Revision Date: 05-31-2024


Part Numbers

Item # Color Putup Type Length UPC
2190A B591000 Black, Matte Reel 1,000 ft 612825403364
2190A B595000 Black, Matte Reel 5,000 ft 612825403371

Resources

Resources